22ADP-184L



Learn more
Back to product category
22ADP-184L

22ADP-184L

Air differential pressure sensor, -100...2500 Pa, 0...5 V, 0...10 V, 4...20 mA, LCD
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
A-22AP-A02

A-22AP-A02

Duct connector, L 21 mm, metal, Tube connection 5 mm

Add to Project List
Please contact your local Sales Representative for ordering.
A-22AP-A04

A-22AP-A04

Duct connector, L 81 mm, metal, Tube connection 5 mm

Add to Project List
Please contact your local Sales Representative for ordering.
A-22AP-A08

A-22AP-A08

Duct connector kit, PVC tube 2 m, 2x duct connector (plastic) for 22ADP-..
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
Belimo Duct Sensor Assistant App

Belimo Duct Sensor Assistant App

Belimo Duct Sensor Assistant App, Smartphone app for easy commissioning, configuration and maintenance (Android smartphones only), only works with Bluetooth dongle A-22G-A05, available in North America, European Union, EFTA States and UK

Available as a free download
A-22G-A05

A-22G-A05

Bluetooth dongle for Belimo Duct Sensor Assistant App, certified and available in North America, European Union, EFTA States and UK
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
  • 0...5 V
  • 0...10 V
  • 4...20 mA
Measuring range pressure
-100...2500 Pa
Measuring range pressure
-0.4...10 inch WC
Output Voltage [Range]
1 x 0...5 V, 0...10 V, min. resistance 10 kΩ
Output Current [Range]
1x 4...20 mA, max. resistance 500 Ω
Output signal active note
Output 0...5/10 V selectable with switch
Display type
LCD