2. Датчики / счетчики
  3. Канальные датчики (воздуха)

22MT-145



Learn more
Back to product category
22MT-145

22MT-145

Average temperature sensor active, 4...20 mA, Probe length 6 m
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
A-22D-A08

A-22D-A08

Mounting kit, with 6 mounting brackets

Add to Project List
Please contact your local Sales Representative for ordering.

Electrical accessory

A-22G-A01.1

A-22G-A01.1

Connection adapter flex conduit, M20x1.5, for cable gland 1x 6 mm
Multipack 10 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
Product videos

Belimo Sensor Range

With a complete range of sensors, Belimo is now your single source for HVAC field devices.

Play now Share via email
Details

Specifications

Voltage AC/DC
DC 24 V
Electrical connection
Terminals
Measured values
Temperature
Output signal
4...20 mA
Output Current [Range]
1x 4...20 mA, max. resistance 500 Ω
Probe length
6 m