3. Канальные датчики (воздуха)

22MT-124



Learn more
Back to product category
22MT-124

22MT-124

Average temperature sensor active, 0...5 V, 0...10 V, Probe length 3 m
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
A-22G-A01.1

A-22G-A01.1

Connection adapter flex conduit, M20x1.5, for cable gland 1x 6 mm
Multipack 10 pcs.
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
Temperature
Output signal
  • 0...5 V
  • 0...10 V
Output Voltage [Range]
1 x 0...5 V, 0...10 V, min. resistance 5 kΩ
Output signal active note
Output 0...5/10 V with Jumper adjustable
Probe length
3 m