3. Зональные клапаны

C225Q-K



Learn more
Back to product category
C225Q-K

C225Q-K

Zone valve, 2-way, DN 25, Internal thread, Rp 1", PN 25, ps 1600 kPa, Kvs 7 m³/h, Fluid temperature 2...100°C [36...212°F] (with actuator 2...90°C)
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
Suitable actuators for Requesting actuators for C225Q-K
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
    EXT-OC-ZR-C225

    EXT-OC-ZR-C225

    Insulation shell for valve C2..Q-.., DN 25
    only for non-condensing applications

    Add to Project List
    Please contact your local Sales Representative for ordering.
    ZCQ-E

    ZCQ-E

    Spindle extension CQ

    Add to Project List
    Please contact your local Sales Representative for ordering.
    ZLR-01

    ZLR-01

    Connection adapter, QCV-LR

    Add to Project List
    Please contact your local Sales Representative for ordering.
    ZR2325

    ZR2325

    Pipe connector for ball valve with internal thread, DN 25, Rp 1", R 1"

    Add to Project List
    Please contact your local Sales Representative for ordering.
    Product videos

    How to set kvs value on a QCV actuator

    Setting kvs value on a QCV actuator made easy.

    Play now Share via email

    Quick compact zone valve QCV

    • Tight-sealing characterised control valve prevents circulation losses

    • Manually adjustable Kv values with the 2-way characterised control valves

    • Automatic adaptation to set Kv value

    • Minimum power consumption in operating and standby modes

    • Compatible with 24 V, 230 V, open/close , 3-point, modulating control and MP-Bus

    Play now Share via email

    How to install an actuator on a QCV zone valve

    Installing an actuator on a QCV zone valve made easy.

    Play now Share via email
    Details

    Specifications

    Pattern
    2-way
    Kvs
    7 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Fluid temperature
    2...100°C [36...212°F]
    Fluid temperature note
    with actuator 2...90°C
    Differential pressure
    ∆pmax 280 kPa
    Close-off pressure
    520 kPa
    Differential pressure note
    50 kPa for low-noise operation
    Flow characteristic {Tools}
    Equal percentage
    Leakage rate {Tools}
    Air-bubble tight, leakage rate A
    Pipe connection
    Internal thread