LMC24A-F
Fast running rotary actuator, 5 Nm, AC/DC 24 V, Open/close, 3-point, 35 s, Form fit 8x8 mm, IP54
- List price
- 171,00 EUR
Design data: Design data
- Downloads
- Accessories
- Details
Mechanical accessory
AV6-20
Shaft extension 170 mm ø10 mm for damper shaft ø6...16 mm
K5A
Shaft clamp, for damper shafts L 13...30 mm, clamping range ø8..12 mm [3/8...1/2"], incl. anti-rotation mechanism 180 mm and 2 screws
Z-ARS180
Anti-rotation mechanism, 180 mm, for TM...A, LM..A, NM..A, TF
Multipack 20 pcs.
Z-PI
Position indicator, for LM..A, NM..A, SM..A, GM..A
Multipack 20 pcs.
ZF10-LMA
Form fit insert, 10x10 mm, for LM..A, TM..A
Multipack 20 pcs.
ZF12-LMA
Form fit insert, 12x12 mm, for LM..A, TM..A
Multipack 20 pcs.
ZF8-LMA
Form fit insert, 8x8 mm, for LM..A, TM..A
Multipack 20 pcs.
ZFRL10-LMA
Form fit insert, 10x10 mm, for LM..A, TM..A
Multipack 20 pcs.
ZFRL12-LMA
Form fit insert, 12x12 mm, for LM..A, TM..A
Multipack 20 pcs.
ZFRL8-LMA
Form fit insert, 8x8 mm, for LM..A, TM..A
Multipack 20 pcs.
Electrical accessory
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 1.5 W
- Power consumption (holding)
- 0.2 W
- Power Consumption For Wire Sizing
- 2.5 VA
- Connection Supply Control
- Cable 1 m, 3x 0.75 mm²
- Torque
- 5 Nm
- Control type
-
- Open/close
- 3-point
- Direction Of Motion Motor
- selectable with switch 0 (ccw rotation) / 1 (cw rotation)
- Manual override
- With push-button, can be locked
- Angle of rotation
- 95°
- Running time (motor)
- 35 s / 90°
- Mechanical interface
- Form fit 8x8 mm
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Temperature
- -30...50°C [-22...122°F]