Specifications
- Voltage AC/DC
- AC/DC 24 V
- Measured values
-
- CO (Carbon Monoxide)
- Temperature
- Output signal
-
- BACnet
- CAN bus
- Relay
- Measuring range temperature
- -20...50°C [-4...122°F]
- Measuring Range Gas
- CO: 0...250 ppm
- Communication
-
- CAN bus
- BACnet MS/TP
- Output signal relay note
-
- Relays: SPDT, 5A @ AC 240 V, 4A @ AC 24 V, non-inductive, explosion proof, failsafe
- Please see remarks section for relay rating.
- Output signal active note
-
- Analogue outputs: 2...10 V or 4...20 mA default. Scalable, min/max selectable
- Configurable for any output (0...5 V, 1...5 V, 0...10 V, etc.) and min/max selectable
- Display type
- LCD