3. רגשי תעלה (אוויר)

01ATS-1050B



Learn More
Back to product category
01ATS-1050B

01ATS-1050B

Frost monitor, Switch, -10...15°C, Capillary 6 m, Auto reset
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
A-22D-A08

A-22D-A08

Mounting kit, with 6 mounting brackets

Add to Project List
Please contact your local Sales Representative for ordering.
Product Videos

Belimo Sensor Range

With a complete range of sensors, Belimo is now your single source for HVAC field devices.

Play Now Share via Email
Details

Specifications

Electrical connection
Terminals
Measured values
  • Temperature
  • Frost
Output signal
Switch
Output signal frost protection switch note
  • AC 230 V 16 (2.5) A @ Switch position 1-2
  • AC 230 V 2 (0.4) A @ Switch position 1-4
  • DC 230 V 0.25 A