2. רגשים / מונים
  3. רגשי צנרת (מים)

22PF-1UJ



Learn More
Back to product category
22PF-1UJ

22PF-1UJ

Flow sensor, AC/DC 24 V, DN 65, FS 10.6 l/s, PN 25
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
Hydronic schemes

  • Download

System integration

Current documents

  • Download
  • Download
  • Download

Software / Apps

  • Download

Success stories
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
Tools

Belimo Assistant 2

Belimo Assistant 2

Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows

Available as a free download
LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Electrical connection
Cable
Measured values
  • Flow
  • Temperature
Output signal
  • BACnet
  • Modbus
  • MP-Bus
  • 0...10 V
Full Scale
10.6 l/s
Communication
  • BACnet MS/TP
  • Modbus RTU
  • MP-Bus
Output Voltage [Range]
1 x 0...10 V, 0.5...10 V, 2...10 V or user defined
Output signal active note
  • DC 0...10 V (factory setting), selectable via NFC
  • min. resistance 10 kΩ
Fluid
Water, water with glycol up to max. 60% vol.
Valve size
65 mm
Valve size
2 1/2 inch