2. RetroFIT+
  3. מפעילי ברז גלוב

AVK230A-3-RE



Learn More
Back to product category
AVK230A-3-RE

AVK230A-3-RE

Globe valve actuator fail-safe (RetroFIT+) NC/NO, 2000 N, AC 100...240 V, 3-point, 150 s, Stroke 32 mm, IP54
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
  • Product Videos
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
ZRV-301

ZRV-301

Spacer ring for Sauter, stroke 50 mm

Add to Project List
Please contact your local Sales Representative for ordering.
ZRV-302

ZRV-302

Spacer ring for Siebe, stroke 50 mm

Add to Project List
Please contact your local Sales Representative for ordering.
ZRV-303

ZRV-303

Spacer ring for Johnson Control, stroke 50 mm

Add to Project List
Please contact your local Sales Representative for ordering.
ZRV-304

ZRV-304

Washer Sauter for Sauter, stroke 50 mm

Add to Project List
Please contact your local Sales Representative for ordering.

Electrical accessory

S2A-H

S2A-H

Auxiliary switch 2x SPDT add-on

Add to Project List
Please contact your local Sales Representative for ordering.
Product Videos

Belimo retrofit globe valve actuators. Suitable for your valves.

With the parameterisable globe valve actuators you will have everything on hand that you require for the motorisation of different globe valves. The Retrofit globe valve actuators from Belimo are equipped with a universal valve neck and valve stem adapter, suitable for use with valves from a wide variety of manufacturers from around the world. One hexagon allen key is sufficient for all installation and setting work. With the unique universal concept, you will save time, storage space and costs.

Play Now Share via Email
Details

Specifications

Voltage AC/DC
AC 100...240 V
Power consumption (running)
3.5 W
Power consumption (holding)
1.5 W
Power Consumption For Wire Sizing
6.5 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm²
Force
2000 N
Control type
3-point
Manual override
With push-button
Stroke
32 mm
Running time (motor)
150 s / 32 mm
Running time (fail-safe)
35 s