3. נפח אוויר משתנה

LHV-D3-MP



Learn More
Back to product category
LHV-D3-MP

LHV-D3-MP

VAV-Compact unit – with VAV controller, dynamic Δp sensor and linear actuator, 150 N, MP-Bus, 0/2...10 V
Field of application: VAV units in comfort applications
Application: VAV/CAV, position control

Only available through manufacturers of VAV boxes
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
System integration

Current documents

  • Download
  • Download

Software / Apps
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
CRP24-B1

CRP24-B1

Positioner for wall mounting, 0...100%, operating range selectable, 0...10 V or 2...10 V

Add to Project List
Please contact your local Sales Representative for ordering.
SGA24

SGA24

Positioner for wall mounting

Add to Project List
Please contact your local Sales Representative for ordering.

Tools

Belimo Assistant 2

Belimo Assistant 2

Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows

Available as a free download
LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices

Add to Project List
Please contact your local Sales Representative for ordering.
ZK1-GEN

ZK1-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket

Add to Project List
Please contact your local Sales Representative for ordering.
ZK2-GEN

ZK2-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal

Add to Project List
Please contact your local Sales Representative for ordering.

Gateways and field modules

UK24BAC

UK24BAC

Gateway MP to BACnet MS/TP

Add to Project List
Please contact your local Sales Representative for ordering.
UK24MOD

UK24MOD

Gateway MP to Modbus RTU

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
2.5 W
Power consumption (holding)
1.5 W
Power Consumption For Wire Sizing
4.5 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm²
Force
150 N
Control type
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
Manual override
With push-button, can be locked
Stroke
100 mm
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Temperature
0...50°C [32...122°F]