Norsk
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
  • NO EN
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
  3. Ball Valves

R6025R-B2



Learn more
Back to product category
R6025R-B2

R6025R-B2

Open/close ball valve, 2-way, DN 25, Flange, PN 6, ps 600 kPa, Kvs 26 m³/h, Fluid temperature -10...100°C [14...212°F]

List price
NOK 3 897,00
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
  • Actuator selection
  • Downloads
  • Accessories
  • Details
Actuator selection
Actuator parameters
Suitable actuators for Requesting actuators for R6025R-B2
Configurable
Please select the required variant

Choose how the valve-actuator combination should be delivered

Would you like a pipe connector?
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
    ZR-EXT-01

    ZR-EXT-01

    Valve neck extension for ball valve DN 15...50

    List price: NOK 1 739,00
    Your price: ...
    Add to Project List

    Electrical accessory

    ZR24-2

    ZR24-2

    Stem heater for ball valve DN 15...50, AC/DC 24 V, 20 W

    List price: NOK 1 369,00
    Your price: ...
    Add to Project List
    Details

    Specifications

    Pattern
    2-way
    Kvs
    26 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Fluid temperature
    -10...100°C [14...212°F]
    Fluid temperature note
    • At a fluid temperature of -10...2°C, a stem heater or a valve neck extension is recommended.
    • The allowed fluid temperature can be limited, depending on the type of actuator. Limitations can be found in the respective data sheets of the actuators.
    Close-off pressure
    600 kPa
    Leakage rate {Tools}
    Air-bubble tight, leakage rate A
    Pipe connection
    Flange

    Welcome to Belimo {{js-currentCountryName}}

    {{js-currentCountryText}}
    Contact Us Privacy Policy Change privacy settings Safety Notes General conditions of sales and delivery Imprint
    +47 22 70 71 71
    Subscribe to newsletter
    BELIMO Automation Norge AS, Nils Hansensvei 13, 0667 Oslo (Norway)