Polski
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
  • PL EN
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
  3. Duct Sensors (Air)

22CT-14H



Learn more
Back to product category
22CT-14H

22CT-14H

Cable temperature sensor active, 4...20 mA, Cable length 2 m, Probe length 50 mm, Probe diameter 6 mm

Parts included: mounting plate, dowels, screws

List price
477,00 PLN
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
A-22D-A03

A-22D-A03

Mounting flange for sensor probe 6 mm, up to max. 120°C [248°F], Plastic

List price: 49,00 PLN
Your price: ...
Add to Project List
A-22D-A05

A-22D-A05

Mounting flange for sensor probe 6 mm, up to max. 260°C, Brass

List price: 100,00 PLN
Your price: ...
Add to Project List
A-22P-A44

A-22P-A44

Thermal contact fluid

List price: 13,00 PLN
Your price: ...
Add to Project List
A-22P-A45

A-22P-A45

Compression fitting, Stainless steel, G 1/4" (external thread) for 6 mm, with cutting ring

List price: 139,00 PLN
Your price: ...
Add to Project List
A-22P-A51

A-22P-A51

Cold barrier, Plastic, L 50 mm, for thermowell A-22P-A..

List price: 110,00 PLN
Your price: ...
Add to Project List

Thermowells

A-22P-A06

A-22P-A06

Thermowell Stainless steel, 50 mm, G 1/2", SW27

List price: 164,00 PLN
Your price: ...
Add to Project List
A-22P-A08

A-22P-A08

Thermowell Stainless steel, 100 mm, G 1/2", SW27

List price: 170,00 PLN
Your price: ...
Add to Project List
A-22P-A10

A-22P-A10

Thermowell Stainless steel, 150 mm, G 1/2", SW27

List price: 185,00 PLN
Your price: ...
Add to Project List
A-22P-A12

A-22P-A12

Thermowell Stainless steel, 200 mm, G 1/2", SW27

List price: 196,00 PLN
Your price: ...
Add to Project List
A-22P-A14

A-22P-A14

Thermowell Stainless steel, 300 mm, G 1/2", SW27

List price: 215,00 PLN
Your price: ...
Add to Project List
A-22P-A16

A-22P-A16

Thermowell Stainless steel, 450 mm, G 1/2", SW27

List price: 232,00 PLN
Your price: ...
Add to Project List
A-22P-A18

A-22P-A18

Thermowell Brass, 50 mm, R 1/2", SW22

List price: 82,00 PLN
Your price: ...
Add to Project List
A-22P-A20

A-22P-A20

Thermowell Brass, 100 mm, R 1/2", SW22

List price: 80,00 PLN
Your price: ...
Add to Project List
A-22P-A22

A-22P-A22

Thermowell Brass, 150 mm, R 1/2", SW22

List price: 88,00 PLN
Your price: ...
Add to Project List
A-22P-A24

A-22P-A24

Thermowell Brass, 200 mm, R 1/2", SW22

List price: 97,00 PLN
Your price: ...
Add to Project List
A-22P-A26

A-22P-A26

Thermowell Brass, 300 mm, R 1/2", SW22

List price: 110,00 PLN
Your price: ...
Add to Project List
A-22P-A28

A-22P-A28

Thermowell Brass, 450 mm, R 1/2", SW22

List price: 125,00 PLN
Your price: ...
Add to Project List
A-22P-A29

A-22P-A29

Thermowell Stainless steel, 250 mm, G 1/2", SW27

List price: 208,00 PLN
Your price: ...
Add to Project List
A-22P-A30

A-22P-A30

Thermowell Brass, 250 mm, R 1/2", SW22

List price: 103,00 PLN
Your price: ...
Add to Project List

Electrical accessory

A-22G-A01.1

A-22G-A01.1

Connection adapter flex conduit, M20x1.5, for cable gland 1x 6 mm
Multipack 10 pcs.

List price: 190,00 PLN
Your price: ...
Add to Project List
Product videos

Belimo Sensor Range

With a complete range of sensors, Belimo is now your single source for HVAC field devices.

Play now Share via email
Details

Specifications

Voltage AC/DC
DC 24 V
Electrical connection
Terminals
Measured values
Temperature
Output signal
4...20 mA
Output Current [Range]
1x 4...20 mA, max. resistance 500 Ω
Probe length
50 mm

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Safety Notes General conditions of sales and delivery Change privacy settings Imprint
+48 22 886 53 05
Subscribe to newsletter
BELIMO Silowniki S.A., ul. Jutrzenki 98, 02-230, Warsaw (Poland) – Sąd Rejonowy dla m. st. Warszawy XIII Wydział Gospodarczy KRS, nr KRS 0000023670 – Zarząd: Marcin Moczydłowski, Członek Zarządu: Anna Wilner-Modrzewska, Prokurent: Piotr Rojan – Kapitał akcyjny w wysokości 500.000,00 PLN wpłacony w całości.