Polski
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
  • PL EN
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
  3. Duct Sensors (Air)

22HH-100S-7



Learn more
Back to product category
22HH-100S-7

22HH-100S-7

Condensation Switch, External sensor, LED, 12 m

Parts included: mounting plate, syringe with thermal contact fluid, cable tie, dowels, screws

List price
954,00 PLN
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
A-22G-A01.1

A-22G-A01.1

Connection adapter flex conduit, M20x1.5, for cable gland 1x 6 mm
Multipack 10 pcs.

List price: 190,00 PLN
Your price: ...
Add to Project List
Product videos

Belimo Sensor Range

With a complete range of sensors, Belimo is now your single source for HVAC field devices.

Play now Share via email
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Electrical connection
Terminals
Measured values
Condensation
Output signal
Switch
Output signal condensation detector relay note
  • Changeover contact, potential-free
  • Max. switching current 1 A @ 24 V
  • Min. switching current 5 mA @ 10 V
Display type
LED

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Safety Notes General conditions of sales and delivery Change privacy settings Imprint
+48 22 886 53 05
Subscribe to newsletter
BELIMO Silowniki S.A., ul. Jutrzenki 98, 02-230, Warsaw (Poland)