Polski
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
  • PL EN
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
P140A



Back to product category
P140A

P140A

Feedback potentiometer 140 Ω add-on

Recommendation: wiring as a voltage divider. Please note the information in the data sheet.
List price
552,00 PLN
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
Z-SPA

Z-SPA

Adapter for auxiliary switch and feedback potentiometer, if shaft clamp mounted below on xMQ..A.., NKQ..A.., GK..A..
Multipack 20 pcs.

List price: 600,00 PLN
Your price: ...
Add to Project List
Details

Specifications

Connection Potentiometer
Cable 1 m, 3x 0.75 mm², halogen-free
Protection category
IP54
Degree Of Protection NEMA
346
Ambient Temperature
-30...50°C [-22...122°F]

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Safety Notes General conditions of sales and delivery Change privacy settings Imprint
+48 22 886 53 05
Subscribe to newsletter
BELIMO Silowniki S.A., ul. Jutrzenki 98, 02-230, Warsaw (Poland)