NF24A-S2
Rotary actuator fail-safe, 10 Nm, AC/DC 24 V, Open/close, 75 s, 2x SPDT, IP54
- List price
- 1 672,00 PLN
Design data: Design data
- Downloads
- Accessories
- Details
Mechanical accessory
AV8-25
Shaft extension 240 mm ø20 mm for damper shaft ø8...22.7 mm
K7-2
Shaft clamp reversible, for central mounting, for damper shafts ø12.7 / 19.0 / 25.4 mm
KH-AFB
Actuator arm, for 3/4" shafts, clamping range ø10...22 mm, Slot width 8.2 mm
KH8
Damper crank arm Slot width 8.2 mm, clamping range ø10...18 mm
Z-ARS230L
Anti-rotation mechanism, 230 mm, for NF..A / SF..A
Multipack 20 pcs.
ZF10-NSA-F
Form fit insert, 10x10 mm, for NF..A / SF..A
Multipack 20 pcs.
ZF12-NSA-F
Form fit insert, 12x12 mm, for NF..A / SF..A
Multipack 20 pcs.
ZF15-NSA-F
Form fit insert, 15x15 mm, for NF..A / SF..A
Multipack 20 pcs.
ZF16-NSA-F
Form fit insert, 16x16 mm, for NF..A / SF..A
Multipack 20 pcs.
ZG-AFB
Mounting kit for linkage operation for flat and side installation
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 6 W
- Power consumption (holding)
- 2.5 W
- Power Consumption For Wire Sizing
- 8.5 VA
- Auxiliary switches
- 2x SPDT
- Connection Supply Control
- Cable 1 m, 2x 0.75 mm²
- Connection Auxilary Switch
- Cable 1 m, 6x 0.75 mm²
- Torque
- 10 Nm
- Control type
- Open/close
- Direction Of Motion Motor
- selectable by mounting L/R
- Direction of rotation (fail-safe)
- Selectable by mounting L/R
- Manual override
- By means of hand crank and locking switch
- Angle of rotation
- 95°
- Running time (motor)
- 75 s / 90°
- Running time (fail-safe)
- <20 s
- Mechanical interface
- Universal shaft clamp 10...25.4 mm
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Temperature
- -30...50°C [-22...122°F]