SMQ24G-MF
Rotary actuator, 16 Nm, AC/DC 24 V, MFT, 2...10 V, 7 s (7...35 s), IP66/67
- List price
- 4 023,00 PLN
Design data: Design data
- Downloads
- Accessories
- Details
Mechanical accessory
Electrical accessory
CRP24-B1
Positioner for wall mounting, 0...100%, operating range selectable, 0...10 V or 2...10 V
HH24-MG
Heater, with mechanical humidistat
HT24-MG
Heater, with adjustable thermostat
Z-UIC
Signal converter voltage/current 100 kΩ 4...20 mA, Supply AC/DC 24 V
Tools
Belimo Assistant 2
Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows
LINK.10
Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices
ZTH EU
Service tool, with ZIP-USB function, for configurable and communicative Belimo actuators, VAV controller and HVAC performance devices
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 15 W
- Power consumption (holding)
- 2 W
- Power Consumption For Wire Sizing
- 26 VA
- Connection Supply Control
- Cable 1 m, 4x 0.75 mm², halogen-free
- Torque
- 16 Nm
- Control type
- DC 2...10 V
- Direction Of Motion Motor
- selectable with switch 0/1
- Manual override
- With push-button, can be locked (under protective housing)
- Angle of rotation
- 95°
- Running time (motor)
- 7 s / 90°
- Running time motor variable
- 7...35 s
- Mechanical interface
- Universal shaft clamp 12...26.7 mm
- Protection category
- IP66/67
- Degree Of Protection NEMA
- NEMA 4X
- Enclosure Type
- UL Enclosure Type 4X
- Ambient Temperature
- -30...40°C [-22...104°F]