Polski
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
  • PL EN
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
  3. Fail-Safe Actuators

SF24A-S2



Learn more
Back to product category
SF24A-S2

SF24A-S2

Rotary actuator fail-safe, 20 Nm, AC/DC 24 V, Open/close, 75 s, 2x SPDT, IP54

List price
1 996,00 PLN
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
Z-SF

Z-SF

Baseplate extension, for NF..A / SF..A

List price: 29,00 PLN
Your price: ...
Add to Project List
AV8-25

AV8-25

Shaft extension 240 mm ø20 mm for damper shaft ø8...22.7 mm

List price: 283,00 PLN
Your price: ...
Add to Project List
IND-AFB

IND-AFB

End stop indicator, for NF..A / SF..A

List price: 39,00 PLN
Your price: ...
Add to Project List
K7-2

K7-2

Shaft clamp reversible, for central mounting, for damper shafts ø12.7 / 19.0 / 25.4 mm

List price: 156,00 PLN
Your price: ...
Add to Project List
KG10A

KG10A

Ball joint suitable for damper crank arm KH8 / KH10

List price: 105,00 PLN
Your price: ...
Add to Project List
KG8

KG8

Ball joint suitable for damper crank arm KH8

List price: 89,00 PLN
Your price: ...
Add to Project List
KH-AFB

KH-AFB

Actuator arm, for 3/4" shafts, clamping range ø10...22 mm, Slot width 8.2 mm

List price: 132,00 PLN
Your price: ...
Add to Project List
KH8

KH8

Damper crank arm Slot width 8.2 mm, clamping range ø10...18 mm

List price: 86,00 PLN
Your price: ...
Add to Project List
Z-ARS230L

Z-ARS230L

Anti-rotation mechanism, 230 mm, for NF..A / SF..A
Multipack 20 pcs.

List price: 360,00 PLN
Your price: ...
Add to Project List
ZF10-NSA-F

ZF10-NSA-F

Form fit insert, 10x10 mm, for NF..A / SF..A
Multipack 20 pcs.

List price: 620,00 PLN
Your price: ...
Add to Project List
ZF12-NSA-F

ZF12-NSA-F

Form fit insert, 12x12 mm, for NF..A / SF..A
Multipack 20 pcs.

List price: 620,00 PLN
Your price: ...
Add to Project List
ZF15-NSA-F

ZF15-NSA-F

Form fit insert, 15x15 mm, for NF..A / SF..A
Multipack 20 pcs.

List price: 620,00 PLN
Your price: ...
Add to Project List
ZF16-NSA-F

ZF16-NSA-F

Form fit insert, 16x16 mm, for NF..A / SF..A
Multipack 20 pcs.

List price: 620,00 PLN
Your price: ...
Add to Project List
ZG-AFB

ZG-AFB

Mounting kit for linkage operation for flat and side installation

List price: 457,00 PLN
Your price: ...
Add to Project List
ZKN2-B

ZKN2-B

Hand crank, 63 mm, for BFL, BFN, BEN, BEE

List price: 31,00 PLN
Your price: ...
Add to Project List
ZSD-B.1

ZSD-B.1

Protective bag with wire
Multipack 100 pcs.

List price: 1 000,00 PLN
Your price: ...
Add to Project List

Electrical accessory

S2A-F

S2A-F

Auxiliary switch 2x SPDT

List price: 670,00 PLN
Your price: ...
Add to Project List
P1000A-F

P1000A-F

Feedback potentiometer 1 kΩ

List price: 793,00 PLN
Your price: ...
Add to Project List
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
5 W
Power consumption (holding)
2.5 W
Power Consumption For Wire Sizing
7.5 VA
Auxiliary switches
2x SPDT
Connection Supply Control
Cable 1 m, 2x 0.75 mm²
Connection Auxilary Switch
Cable 1 m, 6x 0.75 mm²
Torque
20 Nm
Control type
Open/close
Direction Of Motion Motor
selectable by mounting L/R
Direction of rotation (fail-safe)
Selectable by mounting L/R
Manual override
By means of hand crank and locking switch
Angle of rotation
95°
Running time (motor)
75 s / 90°
Running time (fail-safe)
<20 s
Mechanical interface
Universal shaft clamp 10...25.4 mm
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Temperature
-30...50°C [-22...122°F]

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Safety Notes General conditions of sales and delivery Change privacy settings Imprint
+48 22 886 53 05
Subscribe to newsletter
BELIMO Silowniki S.A., ul. Jutrzenki 98, 02-230, Warsaw (Poland) – Sąd Rejonowy dla m. st. Warszawy XIII Wydział Gospodarczy KRS, nr KRS 0000023670 – Zarząd: Marcin Moczydłowski, Członek Zarządu: Anna Wilner-Modrzewska, Prokurent: Piotr Rojan – Kapitał akcyjny w wysokości 500.000,00 PLN wpłacony w całości.