Polski
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
  • PL EN
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
  3. Fail-Safe Actuators

TF24-MFT



Learn more
Back to product category
TF24-MFT

TF24-MFT

Rotary actuator fail-safe, 2.5 Nm, AC/DC 24 V, MP-Bus, 2...10 V, 150 s, IP42

List price
1 329,00 PLN
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
System integration

Current documents

  • Download
  • Download

Software / Apps
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
AH-TF

AH-TF

Actuator arm

List price: 118,00 PLN
Your price: ...
Add to Project List
AV6-20

AV6-20

Shaft extension 170 mm ø10 mm for damper shaft ø6...16 mm

List price: 253,00 PLN
Your price: ...
Add to Project List
KG10A

KG10A

Ball joint suitable for damper crank arm KH8 / KH10

List price: 105,00 PLN
Your price: ...
Add to Project List
KG8

KG8

Ball joint suitable for damper crank arm KH8

List price: 89,00 PLN
Your price: ...
Add to Project List
KH8

KH8

Damper crank arm Slot width 8.2 mm, clamping range ø10...18 mm

List price: 86,00 PLN
Your price: ...
Add to Project List
SB-TF

SB-TF

Screw fastening kit

List price: 153,00 PLN
Your price: ...
Add to Project List
Z-ARS180

Z-ARS180

Anti-rotation mechanism, 180 mm, for TM...A, LM..A, NM..A, TF
Multipack 20 pcs.

List price: 320,00 PLN
Your price: ...
Add to Project List
ZDB-TF

ZDB-TF

Angle of rotation limiter, with end stop

List price: 47,00 PLN
Your price: ...
Add to Project List
ZF8-TF

ZF8-TF

Form fit adapter, 8x8 mm, for TF..

List price: 56,00 PLN
Your price: ...
Add to Project List
ZG-TF1

ZG-TF1

Mounting kit for linkage operation for flat and side installation

List price: 501,00 PLN
Your price: ...
Add to Project List

Electrical accessory

CRP24-B1

CRP24-B1

Positioner for wall mounting, 0...100%, operating range selectable, 0...10 V or 2...10 V

List price: 599,00 PLN
Your price: ...
Add to Project List
SGA24

SGA24

Positioner for wall mounting

List price: 726,00 PLN
Your price: ...
Add to Project List
SGE24

SGE24

Positioner for built-in mounting

List price: 726,00 PLN
Your price: ...
Add to Project List
SGF24

SGF24

Positioner for front-panel mounting

List price: 517,00 PLN
Your price: ...
Add to Project List
Z-UIC

Z-UIC

Signal converter voltage/current 100 kΩ 4...20 mA, Supply AC/DC 24 V

List price: 1 408,00 PLN
Your price: ...
Add to Project List

Tools

Belimo Assistant 2

Belimo Assistant 2

Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows

Available as a free download
LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices

List price: 1 932,00 PLN
Your price: ...
Add to Project List
ZTH EU

ZTH EU

Service tool, with ZIP-USB function, for configurable and communicative Belimo actuators, VAV controller and HVAC performance devices

Please contact your local Belimo representative for ordering.
MFT-C

MFT-C

Adapter for Service-Tool ZTH

List price: 1 719,00 PLN
Your price: ...
Add to Project List

Gateways and field modules

UK24BAC

UK24BAC

Gateway MP to BACnet MS/TP

List price: 4 200,00 PLN
Your price: ...
Add to Project List
UK24MOD

UK24MOD

Gateway MP to Modbus RTU

List price: 3 707,00 PLN
Your price: ...
Add to Project List
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
2.5 W
Power consumption (holding)
1 W
Power Consumption For Wire Sizing
4 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm²
Torque
2.5 Nm
Control type
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
Direction Of Motion Motor
selectable with switch L/R
Direction of rotation (fail-safe)
Selectable by mounting L/R
Manual override
No
Angle of rotation
95°
Running time (motor)
150 s / 90°
Running time (fail-safe)
<25 s
Mechanical interface
Universal shaft clamp 6...12.7 mm
Protection category
IP42
Ambient Temperature
-30...50°C [-22...122°F]

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Safety Notes General conditions of sales and delivery Change privacy settings Imprint
+48 22 886 53 05
Subscribe to newsletter
BELIMO Silowniki S.A., ul. Jutrzenki 98, 02-230, Warsaw (Poland) – Sąd Rejonowy dla m. st. Warszawy XIII Wydział Gospodarczy KRS, nr KRS 0000023670 – Zarząd: Marcin Moczydłowski, Członek Zarządu: Anna Wilner-Modrzewska, Prokurent: Piotr Rojan – Kapitał akcyjny w wysokości 500.000,00 PLN wpłacony w całości.