AVK24A-3-RE
Globe valve actuator fail-safe (RetroFIT) NC / NO, 2000 N, AC 24 V, 3-point, 150 s, Stroke 32 mm, IP54, Terminals
Design Data : Design Data
- Downloads
- Accessories
- Product Videos
- Details
Mechanical Accessories
ZRV-301
Spacer ring for Sauter, stroke 50 mm
ZRV-302
Spacer ring for Siebe, stroke 50 mm
ZRV-303
Spacer ring for Johnson Control, stroke 50 mm
ZRV-304
Washer Sauter for Sauter, stroke 50 mm
Electrical Accessories
Belimo retrofit globe valve actuators. Suitable for your valves.
With the parameterisable globe valve actuators you will have everything on hand that you require for the motorisation of different globe valves. The Retrofit globe valve actuators from Belimo are equipped with a universal valve neck and valve stem adapter, suitable for use with valves from a wide variety of manufacturers from around the world. One hexagon allen key is sufficient for all installation and setting work. With the unique universal concept, you will save time, storage space and costs.
Specifications
- Control type
- 3-point
- Degree of protection
- IP54
- Electrical connection
- Terminals
- Fail-safe function
- Fail-safe
- Force
- 2000 N
- Movement type
- Linear
- Power consumption (holding)
- 2 W
- Power consumption (running)
- 4.5 W
- Protection category
- IP54
- Running time
- 100...150 s
- Running time (fail-safe)
- 35 s
- Running time (motor)
- 150 s / 32 mm
- Stroke
- 32 mm
- Voltage AC/DC
- AC 24 V