2. Servomotoare
  3. Accesorii

SGA24



Back to product category
SGA24

SGA24

Positioner for wall mounting
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
0.3 W
Power Consumption For Wire Sizing
1 VA
Connection Supply Control
Terminals 1.5 mm²
Protection category
IP40
Ambient Temperature
-20...50°C [-4...122°F]