3. Servomotoare cu funcție de siguranță

LF230



Learn more
Back to product category
LF230

LF230

Rotary actuator fail-safe, 4 Nm, AC 100...240 V, Open/close, 75 s, IP54
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
AV6-20

AV6-20

Shaft extension 170 mm ø10 mm for damper shaft ø6...16 mm

Add to Project List
Please contact your local Sales Representative for ordering.
K6-1

K6-1

Shaft clamp reversible, clamping range ø16..20 mm [5/8...3/4"]

Add to Project List
Please contact your local Sales Representative for ordering.
KG10A

KG10A

Ball joint suitable for damper crank arm KH8 / KH10

Add to Project List
Please contact your local Sales Representative for ordering.
KG8

KG8

Ball joint suitable for damper crank arm KH8

Add to Project List
Please contact your local Sales Representative for ordering.
KH-LF

KH-LF

Actuator arm, clamping range ø8..16 mm [3/8...5/8"], Slot width 8.2 mm

Add to Project List
Please contact your local Sales Representative for ordering.
KH8

KH8

Damper crank arm Slot width 8.2 mm, clamping range ø10..18 mm [3/8...3/4"]

Add to Project List
Please contact your local Sales Representative for ordering.
Z-ARS180L

Z-ARS180L

Anti-rotation mechanism, 180 mm, for LF..
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
ZDB-LF

ZDB-LF

Angle of rotation limiter, with end stop

Add to Project List
Please contact your local Sales Representative for ordering.
ZF8-LF

ZF8-LF

Form fit adapter, 8x8 mm, for LF..

Add to Project List
Please contact your local Sales Representative for ordering.
ZG-LF1

ZG-LF1

Mounting kit for linkage operation for flat installation

Add to Project List
Please contact your local Sales Representative for ordering.
ZG-LF3

ZG-LF3

Mounting kit for linkage operation for side installation Slot width 6.2 mm

Add to Project List
Please contact your local Sales Representative for ordering.

Electrical accessory

S2A-F

S2A-F

Auxiliary switch 2x SPDT

Add to Project List
Please contact your local Sales Representative for ordering.
P1000A-F

P1000A-F

Feedback potentiometer 1 kΩ

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Voltage AC/DC
AC 100...240 V
Power consumption (running)
3.5 W
Power consumption (holding)
2 W
Power Consumption For Wire Sizing
6.5 VA
Connection Supply Control
Cable 1 m, 2x 0.75 mm²
Torque
4 Nm
Control type
Open/close
Direction Of Motion Motor
selectable by mounting L/R
Direction of rotation (fail-safe)
Selectable by mounting L/R
Manual override
No
Angle of rotation
95°
Running time (motor)
75 s / 90°
Running time (fail-safe)
<20 s
Mechanical interface
Universal shaft clamp 8...16 mm