3. Servomotoare pentru condiții de mediu dure

SFG-L



Learn more
Back to product category
SFG-L

SFG-L

Rotary actuator fail-safe, 20 Nm, AC 24...240 V / DC 24...125 V, Open/close, 75 s, IP66/67
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
Z-KB-PG11

Z-KB-PG11

Cable gland for cable diameter ø4...10 mm

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Voltage AC/DC
AC 24...240 V / DC 24...125 V
Power consumption (running)
7 W
Power consumption (holding)
3.5 W
Power Consumption For Wire Sizing
18 VA
Connection Supply Control
Cable 1 m, 2x 0.75 mm², FRNC (halogen-free)
Torque
20 Nm
Control type
Open/close
Direction of rotation (fail-safe)
L (ccw)
Manual override
By means of hand crank and locking switch
Angle of rotation
95°
Running time (motor)
75 s / 90°
Running time (fail-safe)
<20 s
Mechanical interface
Universal shaft clamp 12...26.7 mm
Protection category
IP66/67
Degree Of Protection NEMA
NEMA 4X
Enclosure Type
UL Enclosure Type 4X