GMC230S.2A
Rotary actuator, 40 Nm, AC 100...240 V, Open/close, 3-point, 35 s (35...150 s), 2x SPST, IP54, Cable 1 m
Design data: Design data
- Downloads
- Accessories
- Product videos
- Details
Mechanical accessory
Z-GMA
Baseplate extension for GM..A to GM..
AH-GMA
Actuator arm for standard shaft clamp
KG10A
Ball joint suitable for damper crank arm KH8 / KH10
KH10
Damper crank arm Slot width 8.2 mm, clamping range ø14..25 mm [1/2...1"]
Z-ARS230
Anti-rotation mechanism, 230 mm, for LM..A / NM..A / SM..A / GM..A / EF..A / GK..A
Multipack 20 pcs.
ZG-GMA
Mounting kit for linkage operation for flat installation
Electrical accessory
A.EISC.16
Connecting cable for applications with mains voltage
A.EISC.19
Connecting cable for auxiliary switch, 1 m FRNC, 4x 0.5 mm²/20 AWG
A.EIST.13
Connecting terminal compl. for applications with mains voltage
A.EIST.16
Connecting terminal compl. for auxiliary switch
S.EISCC.10
Cable conduit connector, 1/2" NPT
S.EISCC.11
Cable conduit connector, M20
Tools
Belimo Assistant 2
Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows
LINK.10
Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices
ZK2-GEN
Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal
How to - Installing GM Actuators
How-To: Installing GM Actuators
The new GM actuator
Powerful and versatile
Specifications
- Voltage AC/DC
- AC 100...240 V
- Power consumption (running)
- 5.5 W @ 35 s
- Power consumption (holding)
- 0.6 W
- Power Consumption For Wire Sizing
- 13 VA @ 35 s
- Auxiliary switches
- 2x SPST
- Connection Supply Control
-
Cable FRNC (halogen-free)
1 m 3x 0.75 mm² [18 AWG] - Connection Auxilary Switch
-
Cable FRNC (halogen-free)
1 m 4x 0.75 mm² [18 AWG] - Torque
- 40 Nm
- Control type
-
- Open/close
- 3-point
- Direction Of Motion Motor
- clockwise rotation (cw)
- Manual override
- With lateral lever, can be locked
- Angle of rotation
- 95°
- Running time (motor)
- 35 s / 90°
- Running time motor variable
- 35...150 s
- Mechanical interface
- Universal shaft clamp reversible 12...26.7 mm
- Protection category
- IP54
- Ambient Temperature
- -30...55°C [-22...131°F]