LM230A-TP
Rotary actuator, 5 Nm, AC 100...240 V, Open/close, 3-point, 150 s, IP54, Terminals
Design data: Design data
- Downloads
- Accessories
- Details
Mechanical accessory
AV6-20
Shaft extension 170 mm ø10 mm for damper shaft ø6...16 mm
K-ELA
Shaft clamp one-sided for LM..A, TM..A, clamping range ø6..20 mm [1/4...3/4"]
Multipack 20 pcs.
K-ELA10
Shaft clamp one-sided for LM..A, TM..A, clamping range ø6..10 mm [1/4...3/8"]
Multipack 20 pcs.
K-ELA13
Shaft clamp one-sided for LM..A, TM..A, clamping range ø6..13 mm [1/4...1/2"]
Multipack 20 pcs.
K-ELA16
Shaft clamp one-sided for LM..A, TM..A, clamping range ø6..16 mm [1/4...5/8"]
Multipack 20 pcs.
Z-ARS180
Anti-rotation mechanism, 180 mm, for TM...A, LM..A, NM..A, TF
Multipack 20 pcs.
Z-PI
Position indicator, for LM..A, NM..A, SM..A, GM..A
Multipack 20 pcs.
ZF10-LMA
Form fit insert, 10x10 mm, for LM..A, TM..A
Multipack 20 pcs.
ZF12-LMA
Form fit insert, 12x12 mm, for LM..A, TM..A
Multipack 20 pcs.
ZF8-LMA
Form fit insert, 8x8 mm, for LM..A, TM..A
Multipack 20 pcs.
ZFRL10-LMA
Form fit insert, 10x10 mm, for LM..A, TM..A
Multipack 20 pcs.
ZFRL12-LMA
Form fit insert, 12x12 mm, for LM..A, TM..A
Multipack 20 pcs.
ZFRL8-LMA
Form fit insert, 8x8 mm, for LM..A, TM..A
Multipack 20 pcs.
Electrical accessory
P10000A
Feedback potentiometer 10 kΩ add-on
P1000A
Feedback potentiometer 1 kΩ add-on
P140A
Feedback potentiometer 140 Ω add-on
Specifications
- Voltage AC/DC
- AC 100...240 V
- Power consumption (running)
- 1.5 W
- Power consumption (holding)
- 0.5 W
- Power Consumption For Wire Sizing
- 3.5 VA
- Connection Supply Control
- Terminals 4 mm² (cable ø4...10 mm, 3-wire)
- Torque
- 5 Nm
- Control type
-
- Open/close
- 3-point
- Direction Of Motion Motor
- selectable with switch 0 (ccw rotation) / 1 (cw rotation)
- Manual override
- With push-button, can be locked
- Angle of rotation
- 95°
- Running time (motor)
- 150 s / 90°
- Mechanical interface
- Universal shaft clamp 6...20 mm
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Temperature
- -30...50°C [-22...122°F]