3. Servomotoare fără funcție de siguranță

VSM24A-LP1



Learn more
Back to product category
VSM24A-LP1

VSM24A-LP1

Rotary actuator, 20 Nm, AC/DC 24 V, Cloud, BACnet/IP, Modbus TCP, 2...10 V, 150 s (86...346 s), IP40
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
Z-STRJ.1

Z-STRJ.1

Grommet for RJ connection module
Multipack 50 pcs.
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
ZTH EU

ZTH EU

Service tool, with ZIP-USB function, for configurable and communicative Belimo actuators, VAV controller and HVAC performance devices

Please contact your local Belimo representative for ordering.
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
6 W
Power consumption (holding)
1.4 W
Power Consumption For Wire Sizing
8 VA
Connection Supply Control
Cable 1 m, 6x 0.5 mm²
Connection Ethernet
RJ45 socket
Torque
20 Nm
Control type
  • BACnet/IP
  • Modbus TCP
  • Cloud
Direction Of Motion Motor
selectable with switch 0/1
Manual override
With push-button, can be locked
Angle of rotation
95°
Running time (motor)
150 s / 90°
Running time motor variable
86...346 s
Mechanical interface
Universal shaft clamp reversible 10...20 mm
Protection category
IP40