X8028M.2A59A



Learn more
Back to product category

X8028M.2A59A

Characterised control valve, 2-way, Internal soldering sleeve ODF, PN 50, ps 5000 kPa, Kvs 4.8 m³/h, Fluid temperature -20...70°C [-4...158°F] (with actuator 2...90°C)
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
0.7 W
Power consumption (holding)
0.6 W
Power Consumption For Wire Sizing
1.5 VA
Connection Supply Control
Cable 1 m, 4x 0.34 mm²
Control type
  • BACnet MS/TP
  • Modbus RTU
Protection category
IP40
Pattern
2-way
Kvs
4.8 m³/h
Fluid
HFC, HFO