• Building Owners
    • HVAC Professionals
    • Resources
    • Success stories
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
    • Building Owners
    • HVAC Professionals
    • Resources
    • Success stories
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
  3. Servomotoare pentru vană

SRC24A-SR-5



Learn more
Back to product category
SRC24A-SR-5

SRC24A-SR-5

Rotary actuator, 20 Nm, AC/DC 24 V, 2...10 V, 35 s, IP54, F05
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
S1A

S1A

Auxiliary switch 1x SPDT add-on

Add to Project List
Please contact your local Sales Representative for ordering.
S2A

S2A

Auxiliary switch 2x SPDT add-on

Add to Project List
Please contact your local Sales Representative for ordering.
P10000A

P10000A

Feedback potentiometer 10 kΩ add-on

Add to Project List
Please contact your local Sales Representative for ordering.
P1000A

P1000A

Feedback potentiometer 1 kΩ add-on

Add to Project List
Please contact your local Sales Representative for ordering.
P140A

P140A

Feedback potentiometer 140 Ω add-on

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
3.5 W
Power consumption (holding)
1.5 W
Power Consumption For Wire Sizing
6 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm²
Control type
DC 2...10 V