3. Servomotoare pentru vană

SRF24A-MOD



Learn more
Back to product category
SRF24A-MOD

SRF24A-MOD

Rotary actuator fail-safe NC, 20 Nm, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, 90 s (70...220 s), IP54
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
Archive
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
ZKN2-B

ZKN2-B

Hand crank, 63 mm

Add to Project List
Please contact your local Sales Representative for ordering.
ZKN2-B.1

ZKN2-B.1

Hand crank, 63 mm
Multipack 100 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
8.5 W
Power consumption (holding)
3.5 W
Power Consumption For Wire Sizing
11 VA
Connection Supply Control
Cable 1 m, 6x 0.75 mm²
Control type
  • BACnet MS/TP
  • Modbus RTU
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
  • Hybrid (communicative / analogue)