3. Vane cu sferă

K250B



Learn more
Back to product category
K250B

K250B

Open/close ball valve, 2-way, DN 50, Internal thread, Rp 2", PN 25, ps, Kvs 243 m³/h, Fluid temperature -15...90°C [5...194°F]
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
Suitable actuators for Requesting actuators for K250B
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
    243 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Fluid temperature
    -15...90°C [5...194°F]
    Pipe connection
    Internal thread