• Product security
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
    • Product security
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
  2. Sensors/Meters

Room units

Belimo sensors for a healthy and comfortable room climate

The new room units (sensors and room operating units) are the perfect addition to the existing product range. With the expansion of the product range for visible areas of the room, Belimo offers architects an aesthetic and timeless design. Installers appreciate quick assembly, system integrators easy commissioning with a smartphone. End customers enjoy not only a comfortable and healthy room climate but also the intuitive operation.

  • Video - New Belimo Room sensors and room operating units
  • Flyer - Belimo room units (pdf - 1.18 MB)
  • Brochure – Belimo sensors and meters (pdf - 4.23 MB)
  • Manual – Sensor installation (pdf - 6.49 MB)
  • Flyer – CO2 measured values below 400 ppm - Error or reality ? (pdf - 1.76 MB)
  • Flyer – CO2 room sensor combined with UM actuator for controlling air quality (pdf - 1.22 MB)

Innovation for peace of mind

Seamless

Reliable

Intuitive

Lean, timeless design.

Belimo room units impress with their aesthetic, timeless design and the shallow depth between 13 and 23 mm, depending on the sensor type. The room units can be seamlessly integrated into existing third-party controllers. They feature fast, tool-free assembly as well as high long-term measurement accuracy and short reaction times. The Belimo Assistant App enables simple commissioning of the active room sensors and their diagnosis with a smartphone. Thanks to Near Field Communication (NFC), parametrisation is possible even if the room sensor is not connected to the power supply.

Product range

Room operating unitsP-22RT..D

Active

With ePaper touch display

  • View products

Room operating unitsP-22RT..A

Active

With virtual display

  • View products

Room sensors22RT

Active

  • View products

Room sensors01RT

Passive

  • View products

Room operating unitsP-01RT

Passive

  • View products

Room controllerCR

Active

  • View products

Room operating units with ePaper touch display

The room operating units with display impress with their aesthetic and timeless design, which won the Red Dot Design Award. The ePaper touch display ensures the best legibility and simplest operation, without any lighting that may be disturbing at night.

  • Individually adjustable display for a wide range of applications 
  • CO2 traffic light function, which can be parameterised and deactivated via Belimo Assistant App
  • Fast installation thanks to spring-loaded terminal blocks and snap-on cover
  • Simple parameterisation and diagnosis via Belimo Assistant app
  • Installing Belimo Room Sensors and Operating Units
  • Powerless Commissioning
  • Commissioning with the Belimo Assistant App
  • Configuring the Display Layout

Room operating units with virtual display

The room operating units without display are ideal for rooms accessible to the public. The intuitive Belimo Display App enables setpoint adjustment on site without the need for a display on the room unit. Access can optionally be restricted by a four-digit code. The code remains stored on the mobile phone after it has been entered. This ensures simple, convenient and yet secure access without having to re-enter the code each time the Display App is used. The app is compatible with the latest generation of active room sensors and room operating units from Belimo.

  • Google Play
  • App Store
  • Flyer – Belimo Display App (pdf - 1015 KB)
  • Installing Belimo Room Sensors and Operating Units
  • Powerless Commissioning
  • Commissioning with the Belimo Assistant App
  • Changing the Temperature Setpoint with the Belimo Display App

Belimo Assistant 2

Unlock the full potential of your Belimo devices
Belimo Assistant 2 enables wired and wireless setup, on-site operation, and troubleshooting of Belimo damper actuators, control valves, sensors, and meters with smartphones, tablets, and PCs.

Key features:
- Check and modify device setting parameters
- Display identification data: Device type, position, designation, serial number, bus address
- Addressing (MP-Bus, BACnet, Modbus, TCP/IP)
- "Setup": Guided parameter setup for your device.
- "Copy/Paste Configuration": Replicate settings for the same device types
- "Live trend": Perform local override and live trending with the easy-share function
- "Health": Monitor device operation KPIs. E.g. Power supply, Bus state, Sensor state, etc.
- "Reports": Retrieve digital reports of your device with the easy-share function. E.g. Calibration certificate, Commissioning report
- "Export Configuration": Create a logfile with the easy-share function
- In-app language adjustment (EN/DE/FR/IT/ES/CN/RU)
- Platform-independent for Android, Apple iOS, and Windows.

Accessories:
- LINK.10 (Supports Bluetooth and USB to NFC and MP-Bus)

  • App Store
  • Google Play
  • Belimo Assistant 2 (Windows Installer Version 6.15.1) (msi - 96.32 MB)
  • Quick Guide – Belimo Assistant 2 (pdf - 2.96 MB)
  • Flyer – Belimo Assistant 2 (pdf - 1.66 MB)
  • Frequently asked questions
  • How-To Videos
  • Learn more about Belimo Assistant 2
  • Belimo Assistant 2 Release Notes
  • Customer benefit
  • Software / Plug-ins
  • Success stories
Customer benefit

Architects

Your focus is on creativity and functionality. You conceptualise buildings and are responsible for the design, functional, technical and economic planning of buildings. Belimo room units offer:

  • Timeless and lean design
  • Room to create creative, unique design concepts

Consulting engineers

Planning HVAC systems is your core competence. You are constantly on the lookout for new, innovative ways to save energy and improve room climate. You work with the most modern methods and use data from suppliers / manufacturers for your planning. Belimo room units offer:

  • Long-term stable measurements, short sensor reaction time and a low wall coupling factor for precise measuring values and thereby an optimal room climate
  • Seamless integration into all major building automation and control systems
  • BIM data and STEP files in the Belimo VDI selector make your work easier
  • Supported parametrisation via Near Field Communication (NFC), even if the active room unit is not connected to the power supply

System integrators

Your task is to design building management systems and optimally integrate field devices. Your goal is to reduce complexity and ensure transparency for the continuous optimisation of building technology. Belimo room units offer:

  • Seamless compatibility with all common building automation and control systems (BACS)
  • Short reaction time of the room sensor and low wall coupling factor for very precise measurement results
  • Ideal room climate
  • Tool-free data point testing for efficient commissioning
  • Easy commissioning of the active room units via NFC with your smartphone, even if the devices are voltage-free
  • High-quality materials that deliver reliable and accurate measuring values

Specialist wholesalers

For your customers you rely on high availability, easy selection and short delivery times for the products you offer. You require quick and easy access to information as well as comprehensive technical support from your suppliers. Belimo room devices offer: 

  • Quick and easy product selection and installation thanks to our optimised product range
  • Short delivery times and routes
  • Comprehensive after-sales support over the entire life of the product
  • 5-year guarantee

Installers / plant engineers

The installation of HVAC building technology is your trade. To carry out your work, you need the right products at the right time on site. Easy mounting and expert support allow you to meet your tight schedule. Belimo room units offer:

  • Quick, tool-free assembly thanks to spring loaded terminal blocks
  • Reverse polarity protection, which prevents incorrect connection of our active room units
  • Communication and parametrisation via NFC with the Belimo Assistant App
  • 5-year guarantee

Building owners

Improvements in comfort and energy consumption as well as simple building expansions and upgrades are a constant challenge for you. Optimising your HVAC system with the least possible effort and low costs is in the main focus. Belimo room units offer:

  • Fast and accurate measurement results for optimal control of the room climate
  • Full transparency of operating data, enabling optimisation of energy resources using the Belimo Assistant App
  • Short delivery times
  • Extensive support over the life of the product
  • 5-year guarantee

Facility managers / building maintenance

Management, control and operation of buildings and their technical equipment is part of your daily tasks. You seek solutions to ensure room comfort and optimise system operation. You value simple and transparent systems and, if necessary, quick delivery of spare parts and support available at all times. Belimo room units offer:

  • Diagnostic function via NFC to ensure easy access and transparency of operating data
  • First-class after-sales service and comprehensive documentation
  • 5-year guarantee
Software / Plug-ins

Belimo Display App

Belimo Display App as a virtual display for Belimo room sensors and room operating units

The Belimo Display App is the most innovative way to access room sensors and room operating units from Belimo. The intuitive end-user app allows room values to be displayed and setpoints to be adjusted.

Features:
•
Display of room values (temperature, relative humidity, CO2) of all active room sensors & room operating units
• Adjustment of temperature setpoint of active room operating units
• Display of CO2 concentration with customizable traffic light function

And this is how it works:
1. activate NFC and hold your smartphone to the room device
2. view actual values and set temperature setpoint if required
3. to activate the setpoints, hold the smartphone to the room unit again

Compatible with the latest generation of active Belimo room sensors and operating units:
- 22RT..
- P-22RT..

Requirements:
Smartphone with Android V5.0 or higher (Smartphone with iOS V9.0 or higher)

  • App Store
  • Google Play Store
  • Flyer – Belimo Display App (pdf - 1015 KB)
  • Changing the Temperature Setpoint with the Belimo Display App

Belimo Assistant 2

Unlock the full potential of your Belimo devices
Belimo Assistant 2 enables wired and wireless setup, on-site operation, and troubleshooting of Belimo damper actuators, control valves, sensors, and meters with smartphones, tablets, and PCs.

Key features:
- Check and modify device setting parameters
- Display identification data: Device type, position, designation, serial number, bus address
- Addressing (MP-Bus, BACnet, Modbus, TCP/IP)
- "Setup": Guided parameter setup for your device.
- "Copy/Paste Configuration": Replicate settings for the same device types
- "Live trend": Perform local override and live trending with the easy-share function
- "Health": Monitor device operation KPIs. E.g. Power supply, Bus state, Sensor state, etc.
- "Reports": Retrieve digital reports of your device with the easy-share function. E.g. Calibration certificate, Commissioning report
- "Export Configuration": Create a logfile with the easy-share function
- In-app language adjustment (EN/DE/FR/IT/ES/CN/RU)
- Platform-independent for Android, Apple iOS, and Windows.

Accessories:
- LINK.10 (Supports Bluetooth and USB to NFC and MP-Bus)

  • App Store
  • Google Play
  • Belimo Assistant 2 (Windows Installer Version 6.15.1) (msi - 96.32 MB)
  • Quick Guide – Belimo Assistant 2 (pdf - 2.96 MB)
  • Flyer – Belimo Assistant 2 (pdf - 1.66 MB)
  • Frequently asked questions
  • How-To Videos
  • Learn more about Belimo Assistant 2
  • Belimo Assistant 2 Release Notes

Belimo RetroFIT+ App

The Belimo RetroFIT+ App offers you a quick and easy way to find the perfect replacement for your obsolete or defective actuators, valves and sensors from Belimo and a number of other equipment sources.

Whether it be for ventilation or water applications, for modernisation or for replacing your system – our app will quickly lead you to the ideal Belimo product which best fulfils your requirements while at the same time offering you maximum quality and performance.

The RetroFIT+ App makes it easy to create and plan Belimo retrofit projects.

  • App Store
  • Google Play
  • RetroFIT+ Product Replacement Tool (Desktop Version)

BIM plug-in for Autodesk Revit

3D data models with technical information from Autodesk Revit via the BIM plug-in

This plug-in allows you to select Belimo actuators, valves and sensors from one database and then add them to the building information modelling project with their technical data via drag & drop. All BIM users thus have access to all data in a structured and classified form in the Revit MEP format.

  • Plugin 3Dfindit: Versions Revit 2021 - Revit 2025 (zip - 404.75 MB)
  • Flyer – Efficient planning with BIM (pdf - 1.91 MB)
  • The BIM plug-in can only be successfully installed if the Autodesk Revit software is available on the computer.

  • Visit the Autodesk page
Success stories

Zurich, SwitzerlandEmch+Berger ImmoConsult AG

  • Learn more

Malters, SwitzerlandHUG AG

  • Learn more

Bilten, SwitzerlandHouse of Läderach

  • Learn more

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Safety Notes General terms and conditions Imprint
+966 11 277 6333
Subscribe to newsletter
BELIMO Saudi Arabia, 3742 Al Thumamah Rd, 6493 Al Yasmeen District, Riyadh 13322 (Saudi Arabia)