• Building owners
    • HVAC professionals
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
    • Product security
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
    • Building owners
    • HVAC professionals
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
    • Product security
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
  2. Systems

Energy Manifold

Belimo Energy Manifold for heating and cooling applications

The combination of stainless steel manifolds and the proven Belimo ball valves not only offers quality and reliability at the highest level. Coupled with a wide range of motorisation solutions, completely new possibilities are available in the planning of surface heating and cooling. In addition, clogged and leaking valves are now a thing of the past.

  • Suitable for heating and cooling applications
  • Proven ball valve technology for optimised control characteristics
  • Durable and maintenance-free actuator technology
  • Suitable for all common manifold cabinets

Energy Manifold with great added value

Low power consumption

No leakage

Connectivity

Order, unpack, connect

With our energy distributor, we not only ensure optimum control ­behaviour, but with our actuator-valve combination, we are breaking new ground in the application field of surface heating and cooling. On request, we deliver our components pre-­assembled, with the correct cable length, a matching plug and the desired parametri­sation – for quick installation and commissioning on site.

Product range

Energy Manifold

  • View products

Low energy consumption


In the past, manifolds were equipped with electro-thermal linear globe valve actuators. These actuators had to be permanently energised to perform their function in temperature control mode. Thanks to the use of a Belimo ball valve with rotary actuator, the energy ­requirement can be reduced to a minimum.

Even without the actuator attached, the position of the ball does not change. This means that no holding torque is necessary to maintain the valve position. Once the set position has been reached, the ­power consumption can therefore be reduced drastically (to 0.2 W), resulting in a significant reduction in ongoing operating costs. Throughout the entire life cycle, this means considerable energy and cost saving potential.

Absolute tightness

The tight-closing valve of the Belimo Energy Manifold reliably prevents internal leakage in the closed supply and thus unwanted ­energy loss at zero load. By using the Belimo ­energy manifold with ball valve technology, less energy is consumed and operating costs can be significantly reduced. 

The unique design of the characterised valve prevents contamination deposits. This ensures reliable distribution of the cooling or heating energy even after longer standstill periods.

Communicative actuator technology

Connectivity has always been an important feature of our products. Our actuators support all common building automation communication protocols.

Application-specific configuration


These days, challenges in planning and on the construction site are difficult to solve using standard products, which is why customer-­specific solutions are becoming increasingly important. With our modular Belimo Energy Manifold, we can cover a wide range of ­requirements, ­saving you time and money.

  • Customer advantages
  • Software
Customer advantages

General contractors / investors

Your focus is on the profitability of buildings. This not only includes investment costs, but also costs during ongoing operation / servicing. Sustainability and cost transparency are important to you. 

  • Low energy costs
  • Absolute tightness
  • Reliability of actuator-valve combination
  • Application-specific combination possible

Architects

Your focus is on creativity and functionality. You conceptualise buildings and are responsible for the design, functional, technical and economic planning of buildings.

  • Free choice of integration
  • Application-specific combination possible

Consulting engineers

Planning HVAC systems is your core competence. You are constantly on the lookout for new, innovative ways to save energy and improve room climate. You work with the most modern methods and use data from suppliers / manufacturers for your planning.

  • Free choice of integration
  • Application-specific combination possible

System integrators

Your task is to design building management systems and optimally integrate field devices. Your goal is to reduce complexity and ensure transparency for the continuous optimisation of building technology. 

  • Free choice of integration
  • Simple and quick mounting (all-in-one solution)
  • Application-specific combination possible

Specialist wholesalers

For your customers you rely on high availability, easy selection and short delivery times for the products you offer. You require quick and easy access to information as well as comprehensive technical support from your suppliers.

  • Application-specific combination possible

Installers / plant engineers

The installation of HVAC building technology is your trade. To carry out your work, you need the right products at the right time on site. Easy mounting and expert support allow you to meet your tight schedule.

  • Simple and quick mounting (all-in-one solution)
  • Application-specific combination possible

Building owners

Improvements in comfort and energy consumption as well as simple building expansions and upgrades are a constant challenge for you. Optimising your HVAC system with the least possible effort and low costs is in the main focus.

  • Low energy costs
  • Absolute tightness
  • Simple and quick mounting (all-in-one solution)
  • Reliability of actuator-valve combination
  • Application-specific combination possible

Facility managers / building maintenance

Management, control and operation of buildings and their technical equipment is part of your daily tasks. You seek solutions to ensure room comfort and optimise system operation. You value simple and transparent systems and, if necessary, quick delivery of spare parts and support available at all times.

  • Reliability of actuator-valve combination
  • Application-specific combination possible

OEM

You use components from select suppliers in your products. You are always looking for the best value for money. High quality and unique functions tailored to your application add value and allow you to set yourself apart from your competitors. Excellent technical support and a simple business transaction is self-evident for you.

  • Simple and quick mounting (all-in-one solution)
  • Application-specific combination possible
Software

Belimo Assistant 2

Unlock the full potential of your Belimo devices
Belimo Assistant 2 enables wired and wireless setup, on-site operation, and troubleshooting of Belimo damper actuators, control valves, sensors, and meters with smartphones, tablets, and PCs.

Key features:
- Check and modify device setting parameters
- Display identification data: Device type, position, designation, serial number, bus address
- Addressing (MP-Bus, BACnet, Modbus, TCP/IP)
- "Setup": Guided parameter setup for your device.
- "Copy/Paste Configuration": Replicate settings for the same device types
- "Live trend": Perform local override and live trending with the easy-share function
- "Health": Monitor device operation KPIs. E.g. Power supply, Bus state, Sensor state, etc.
- "Reports": Retrieve digital reports of your device with the easy-share function. E.g. Calibration certificate, Commissioning report
- "Export Configuration": Create a logfile with the easy-share function
- In-app language adjustment (EN/DE/FR/IT/ES/CN/RU)
- Platform-independent for Android, Apple iOS, and Windows.

Accessories:
- LINK.10 (Supports Bluetooth and USB to NFC and MP-Bus)

  • App Store
  • Google Play
  • Belimo Assistant 2 (Windows Installer Version 6.15.1) (msi - 96.32 MB)
  • Quick Guide – Belimo Assistant 2 (pdf - 2.96 MB)
  • Flyer – Belimo Assistant 2 (pdf - 1.66 MB)
  • Frequently asked questions
  • How-To Videos
  • Learn more about Belimo Assistant 2
  • Belimo Assistant 2 Release Notes

Belimo RetroFIT+ App

The Belimo RetroFIT+ App offers you a quick and easy way to find the perfect replacement for your obsolete or defective actuators, valves and sensors from Belimo and a number of other equipment sources.

Whether it be for ventilation or water applications, for modernisation or for replacing your system – our app will quickly lead you to the ideal Belimo product which best fulfils your requirements while at the same time offering you maximum quality and performance.

The RetroFIT+ App makes it easy to create and plan Belimo retrofit projects.

  • App Store
  • Google Play
  • RetroFIT+ Product Replacement Tool (Desktop Version)
  • Videos: How to use the Belimo RetroFIT+ App

    How to find a replacement with Belimo RetroFIT+ App.
     

    Use the scan function

    Submit a request to support

    Search for a product name

    Search for parameters

    Search for measurements

Belimo MP-Bus

Belimo PC-Tool (MFT-P)
Adjustment and diagnostic software for MF/MP/MOD/LON/KNX actuators incl. fire protection.
For Windows Systems.

  • PC-Tool (MFT-P) - Version 3.16.7.0 (zip - 162.53 MB)
  • Installation manual and release notes - PC-Tool (pdf - 464 KB)
  • PC-Tool - Operation manual (pdf - 6.27 MB)


MP-Bus Cable length calculator
The MP wiring calculator calculates the requested power consumption to layout the transformer, as well the maximum cable lengh of 1 MP-branch.

  • MP-Bus cable length calculator (xlsm - 739 KB)


VRP-M Tool
Adjustment and diagnostic software for commissioning, setting and monitoring air volume and pressure applications based on the VAV-Universal VRP-M V3 system solution.

  • VRP-M-Tool - Version 2.0.11 (zip - 5.76 MB)

Service Tool ZTH EU

The ZTH EU service tool simplifies diagnosis, operational checking and setting for HVAC performance devices. Connected directly to a parametrisable or communicative actuator from Belimo, current values can be read on site and reset immediately.

  • Download Tool - ZTH EU - Firmware Upgrade (zip - 2.44 MB)
  • Operating manual - ZTH EU Firmware Upgrade (pdf - 304 KB)

When using the ZTH EU as an interface for the PC-Tool (MFT-P), the corresponding USB driver is installed when the PC-Tool software is installed. The driver can also be downloaded here and installed separately.

  • ZTH EU - USB MP driver (zip - 2.17 MB)

BIM plug-in for Autodesk Revit

3D data models with technical information from Autodesk Revit via the BIM plug-in

This plug-in allows you to select Belimo actuators, valves and sensors from one database and then add them to the building information modelling project with their technical data via drag & drop. All BIM users thus have access to all data in a structured and classified form in the Revit MEP format.

  • Plugin 3Dfindit: Versions Revit 2021 - Revit 2025 (zip - 404.75 MB)
  • Flyer – Efficient planning with BIM (pdf - 1.91 MB)
  • The BIM plug-in can only be successfully installed if the Autodesk Revit software is available on the computer.

  • Visit the Autodesk page

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Safety Notes General terms and conditions Imprint
+966 11 277 6333
Subscribe to newsletter
BELIMO Saudi Arabia, 3742 Al Thumamah Rd, 6493 Al Yasmeen District, Riyadh 13322 (Saudi Arabia)