Explore the new digital generation of
HVAC field devices

Explore the new digital generation of
HVAC field devices

Learn more

Complete offering of innovative HVAC field devices

Belimo has earned the place of market leader by valuing ingenuity and craftsmanship and never resting on accomplishments. Very simply, we strive to build damper actuators, control valves and sensors that solve comfort and energy challenges, perform flawlessly and earn your trust through a long and productive life.

Damper Actuators

Our damper actuators are designed for use in HVAC applications ensuring performance, reliability and lower power consumption. 

  • Damper Actuators

Sensors/Meters

Belimo HVAC sensors and meters provide reliable and accurate measurement and monitoring with seamless Building Automation System integration.

  • Sensors/Meters

Control Valves

Our complete range of innovative valves meets your system’s needs and provide optimal flow control solutions.

  • Control Valves

RetroFIT+

We understand buildings by offering solutions that maximise energy savings, improve system efficiency and elevate comfort levels.

  • RetroFIT+

Latest news

  • The "Air Handling Units" Eurovent Product Group Meeting – November 9, 2023
  • More News

Data Centre Cooling Applications

For 50 years, Belimo has provided quality, reliable field devices for the energy-efficient control of heating, ventilation, and air-conditioning systems. Our expertise, scalable applications, and position as a global market leader have led to our success in providing data centre cooling applications, where reliability and quality are of utmost importance.

We offer actuators, valves, sensors, and meters that are designed to ensure uninterrupted performance, optimal flow, standalone systems, and energy efficiency.

  • Learn more

Building Tomorrow: Trends transforming the building and HVAC industry by 2050

Global megatrends are changing buildings and the HVAC industry. Our study focuses on the shifts that will shape the built environment over the next quarter of a century, inspiring innovation, strengthening partnerships, and contributing to a future where buildings are more comfortable, energy-efficient, healthier, and aligned with global sustainability goals. We invite you to delve into this content, reflect on the insights, and join us in building tomorrow together.

  • Discover the future

Belimo – leading in fire protection since 1978

Technology that saves lives

Fires represent the greatest potential threat to people and tangible assets in buildings. Efficient fire protection saves lives in times of danger, helps minimise property damage and secures the continued operation of companies.

Belimo fire protection products can be found in the following building applications:   

  • Motorised fire dampers for the formation of fire zones – they provide the best protection against the spread of fire and smoke through ducts 
  • Motorised smoke control dampers – they keep escape and rescue routes smoke-free in case of fire  
  • Actuators and sensors for pressure differential systems – they are used for smoke control in case of fire, e.g. in staircases in high-rise buildings
  • Learn more

Innovations in comfort, energy efficiency and safety for buildings

For over 40 years, Belimo has successfully focused on the heating, ventilation, and air conditioning markets, providing quality solutions that will increase energy efficiency; reduce installation cost with the fastest delivery times in the industry. Our innovative products have always been designed to help achieve objectives better, faster, and more economically. Investing in new technology is key to our success, and Belimo will continue to offer products to help businesses succeed.
CESIM is the Belimo method to innovate building technology with sensors, valves, and actuators. CESIM ensures Comfort, Energy Efficiency, Safety for people and their property, while also ensuring easy installation, commissioning and reduced maintenance efforts.

  • More about the Belimo-method CESIM

Creating healthier indoor comfort with less energy

Buildings are responsible for 40% of global energy demand and greenhouse gas emissions. And because we spend up to 90% of our time indoors, they powerfully impact our comfort, health, and overall well-being. At Belimo, we have made it our mission to create healthier, more comfortable indoor environments that consume less energy. With a product portfolio naturally geared toward addressing several UN Sustainable Development Goals, we enable highly energy-efficient building automation and control systems (BACs) that cut the power requirements of HVAC solutions by up to 55%.

  • Belimo is committed to sustainability

Basic requirements for HVAC systems for healthy indoor air quality

People spend approximately 90 percent of their time indoors and breathe 12,000 litres of air per day. It is therefore important to understand the powerful influence that indoor air quality has on our well-being. Belimo shares its deep insights into the effects of indoor humidity, VOC, and central air treatment systems and presents valuable suggestions for your health.

Belimo interviewed consulting engineers and experts in the ventilation sector around the world to identify the priorities when aspiring to create a healthy indoor air environment in a building. In the process, seven essential factors for ensuring healthy indoor air in non-residential buildings have emerged.

Learn more about:

  • Healthy indoor air quality

HVAC air quality sensors for a healthy and efficient indoor climate

Our HVAC air quality sensors offer accurate measurements and an aesthetic and timeless design for architects, quick mounting for installers, easy commissioning with a smartphone for system integrators, and a comfortable and healthy room climate for occupants. With or without an ePaper touch display, they monitor and control multiple parameters necessary for indoor comfort and safety, including temperature, humidity, and CO2 levels. The room operating units with virtual displays allow complete and easy control without worrying about unauthorized access.

  • Read more

Combine energy measure and control, certified thermal energy measurement and billing

The Belimo Energy Valve™ integrates energy metering, control, delta T management, and if required IoT-enabled billing in one device. It offers seamless and direct integration to the BMS or to IoT-based monitoring platforms, with IoT-based monitoring, performance improvement tools, and billing data. The two worlds of "energy control" and "certified thermal energy measurement and billing" are being united. Bringing together performance features to save you time and money.

  • Belimo Energy Valve™ and Thermal Energy Meter

Ultrasonic flow sensor with glycol measurement

Trusted flow measurement is essential in maximising HVAC system efficiency and ensuring occupant comfort. Belimo’s new flow sensor utilises ultrasonic transit-time technology to provide accurate and repeatable flow measurements of water and water/glycol mixtures without drift in any HVAC application.

  • Multi-point wet calibrated to ensure accuracy and repeatability.

  • Patented temperature and glycol compensation logic eliminates manual calibration.

  • ±2% accuracy of reading and ±0.5% repeatability ensure accurate and precise flow measurement.

  • More about our Ultrasonic Flow Sensor

Moving towards Building IoT with innovative products

Connectivity has always been a key feature of our products. Providing even better products with the right digital connection is our focus now and in the future. 

The ecosystem of Belimo IoT devices enables flexible system integration through all common building automation communication protocols and Building IoT platforms. With the help of the additional IoT connection, buildings can be easily optimised, managed, and maintained. 

  • A fresh approach to building IoT

Mission and values

We are successful when we offer our customers more value.

  • Mission and values

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Safety Notes General terms and conditions Imprint
+966 11 277 6333
Subscribe to newsletter
BELIMO Saudi Arabia, 3742 Al Thumamah Rd, 6493 Al Yasmeen District, Riyadh 13322 (Saudi Arabia)