3. Butterfly Valves

D650N



Learn more
Back to product category
D650N

D650N

Butterfly valve, 2-way, DN 50, Wafer types PN 6 / 10 / 16, ps 1600 kPa, Kvs 30 m³/h, Kvmax 100 m³/h, Fluid temperature -20...120°C [-4...248°F]
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
  • Actuator selection
  • Downloads
  • Accessories
  • Product videos
  • Details
Actuator selection
Actuator parameters
Suitable actuators for Requesting actuators for D650N
Configurable
Please select the required variant

Choose how the valve-actuator combination should be delivered

Would you like a pipe connector?
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
    MagiCAD Cloud

    • View now

    Hydronic schemes
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
    ZD6N-H100

    ZD6N-H100

    Lever for butterfly valves DN 25...100

    Add to Project List
    Please contact your local Sales Representative for ordering.
    ZD6N-S100

    ZD6N-S100

    Worm gear for butterfly valves DN 25...100

    Add to Project List
    Please contact your local Sales Representative for ordering.
    ZR-EXT-F05

    ZR-EXT-F05

    Valve neck extension for ball valve DN 65...150, for butterfly valves up to DN 80

    Add to Project List
    Please contact your local Sales Representative for ordering.

    Electrical accessory

    ZR24-F05

    ZR24-F05

    Stem heater flange F05 (30 W)

    Add to Project List
    Please contact your local Sales Representative for ordering.
    Product videos

    Butterfly valves and actuators

    The butterfly valves and the PR actuators are the most intelligent, energy efficient and reliable high flow solution in the HVAC market. Having focused on ease of installation, application flexibility and longevity, this series sets new performance standards in HVAC industry. 

    Play now Share via email

    Butterfly valves for control applications

    Belimo's advanced butterfly valve design and the harmonisation of butterfly valve and intelligent actuator result in a control valve with significant advantages.

    Play now Share via email
    Details

    Specifications

    Pattern
    2-way
    Kvs
    30 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Fluid temperature
    -20...120°C [-4...248°F]
    Flow characteristic {Tools}
    0...100%: S-form; 0...60%: equal percentage
    Leakage rate {Tools}
    Tight, leakage rate A
    Pipe connection
    Flange

    Welcome to Belimo {{js-currentCountryName}}

    {{js-currentCountryText}}
    Contact Us Privacy Policy Change privacy settings Safety Notes General terms and conditions Imprint
    +966 11 277 6333
    Subscribe to newsletter
    BELIMO Saudi Arabia, 3742 Al Thumamah Rd, 6493 Al Yasmeen District, Riyadh 13322 (Saudi Arabia)