3. Characterised Control Valves

R548



Learn more
Back to product category
R548

R548

Characterised control valve, 3-way, DN 50, External thread, G 2 3/4", PN 25, ps 1600 kPa, Kvs 25 m³/h, Fluid temperature -10...100°C [14...212°F]

For optimum energy efficiency in heating applications, we recommend using our corresponding insulation shells. 
The suitable insulating shell can be found in the accessories for this product.
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
Suitable actuators for Requesting actuators for R548
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
    EXT-OC-ZR550

    EXT-OC-ZR550

    Insulation shell for valve R5.., DN 50
    only for non-condensing applications
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
    ZR4550

    ZR4550

    Pipe connector for ball valve with external thread, DN 50, Rp 2", G 2 3/4"

    Add to Project List
    Please contact your local Sales Representative for ordering.
    Details

    Specifications

    Pattern
    3-way
    Kvs
    25 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Fluid temperature
    -10...100°C [14...212°F]
    Fluid temperature note
    • At a fluid temperature of -10...2°C, a valve neck extension is recommended.
    • The allowed fluid temperature can be limited, depending on the type of actuator. Limitations can be found in the respective data sheets of the actuators.
    Differential pressure
    ∆pmax 200 kPa
    Close-off pressure
    1400 kPa
    Flow characteristic {Tools}
    A – AB: equal percentage; B – AB: linear
    Leakage rate {Tools}
    A – AB: air-bubble tight, leakage rate A; B – AB: Leakage class I, 1...2% of the Kvs value
    Pipe connection
    External thread