3. Characterised Control Valves

R7015R4-B1



Learn more
Back to product category
R7015R4-B1

R7015R4-B1

Characterised control valve, 3-way, DN 15, Flange, PN 6, ps 600 kPa, Kvs 4 m³/h, Fluid temperature -10...100°C [14...212°F]
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
Suitable actuators for Requesting actuators for R7015R4-B1
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
    ZR24-2

    ZR24-2

    Stem heater for ball valve DN 15...50, AC/DC 24 V, 20 W

    Add to Project List
    Please contact your local Sales Representative for ordering.
    Details

    Specifications

    Pattern
    3-way
    Kvs
    4 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Fluid temperature
    -10...100°C [14...212°F]
    Fluid temperature note
    • At a fluid temperature of -10...2°C, a stem heater or a valve neck extension is recommended.
    • The allowed fluid temperature can be limited, depending on the type of actuator. Limitations can be found in the respective data sheets of the actuators.
    Differential pressure
    ∆pmax 100 kPa
    Close-off pressure
    600 kPa
    Flow characteristic {Tools}
    A – AB: equal percentage; B – AB: linear
    Leakage rate {Tools}
    A – AB: air-bubble tight, leakage rate A; B – AB: Leakage class I, 1...2% of the Kvs value