H6015XP4-S2+LV24A-MP-TPC
Globe valve, 2-way, DN 15, Flange, PN 25, ps 2500 kPa, Kvs 0.4 m³/h, Fluid temperature 5...150°C [41...302°F]
Globe valve actuator, 500 N, AC/DC 24 V, MP-Bus, 2...10 V, 150 s (90...150 s), Stroke 15 mm, IP54, Terminals with cable
Actuator fitted
Design data: Design data
- Downloads
- Accessories
- Details
Mechanical accessory
Electrical accessory
ZH24-1-A
Stem heater for LV.., NV.., SV.. actuator
ZN230-24MP
MP-Bus power supply for MP actuators
Tools
Belimo Assistant 2
Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows
LINK.10
Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices
ZK1-GEN
Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket
ZK2-GEN
Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal
Specifications
Valve specifications
- Pattern
- 2-way
- Kvs
- 0.4 m³/h
- Fluid
- Water and steam (Δp/P1 <0.4), water with glycol up to max. 50% vol.
- Fluid temperature
- 5...150°C [41...302°F]
- Fluid temperature note
-
- 120°C up to 2500 kPa
- 150°C up to 2430 kPa
- Close-off pressure
- 2500 kPa
- Flow characteristic {Tools}
- Equal percentage
- Leakage rate {Tools}
- Max. 0.05% of the Kvs value
- Pipe connection
- Flange
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 2 W
- Power consumption (holding)
- 1.5 W
- Power Consumption For Wire Sizing
- 4 VA
- Connection Supply Control
- Terminals with cable 1 m, 4x 0.75 mm², Terminal 4 mm²
- Control type
-
- MP-Bus
- DC 2...10 V
- DC 0.5...10 V
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2