- Products (934)
- Discontinued Products (0)
- Documentation (0)
- General information (0)
D6700N
Butterfly valve, 2-way, DN 700, Wafer types PN 16, ps 1600 kPa, Kvs 11760 m³/h, Kvmax 42800 m³/h, Fluid temperature -20...120°C [-4...248°F]
D6700NL
Butterfly valve, 2-way, DN 700, Lug types PN 16, ps 1600 kPa, Kvs 11760 m³/h, Kvmax 42800 m³/h, Fluid temperature -20...120°C [-4...248°F]
D680N
Butterfly valve, 2-way, DN 80, Wafer types PN 6 / 10 / 16, ps 1600 kPa, Kvs 75 m³/h, Kvmax 260 m³/h, Fluid temperature -20...120°C [-4...248°F]
D680NL
Butterfly valve, 2-way, DN 80, Lug types PN 10 / 16, ps 1600 kPa, Kvs 75 m³/h, Kvmax 260 m³/h, Fluid temperature -20...120°C [-4...248°F]
EM-ECQ-02F
Belimo Energy Manifold, Zones 2, ps 600 kPa, Fluid temperature 2...70°C [36...158°F]
EM-ECQ-03F
Belimo Energy Manifold, Zones 3, ps 600 kPa, Fluid temperature 2...70°C [36...158°F]
EM-ECQ-04F
Belimo Energy Manifold, Zones 4, ps 600 kPa, Fluid temperature 2...70°C [36...158°F]
EM-ECQ-05F
Belimo Energy Manifold, Zones 5, ps 600 kPa, Fluid temperature 2...70°C [36...158°F]
EM-ECQ-06F
Belimo Energy Manifold, Zones 6, ps 600 kPa, Fluid temperature 2...70°C [36...158°F]
EM-ECQ-07F
Belimo Energy Manifold, Zones 7, ps 600 kPa, Fluid temperature 2...70°C [36...158°F]
EM-ECQ-08F
Belimo Energy Manifold, Zones 8, ps 600 kPa, Fluid temperature 2...70°C [36...158°F]
EM-ECQ-09F
Belimo Energy Manifold, Zones 9, ps 600 kPa, Fluid temperature 2...70°C [36...158°F]
EM-ECQ-10F
Belimo Energy Manifold, Zones 10, ps 600 kPa, Fluid temperature 2...70°C [36...158°F]
EM-ECQ-11F
Belimo Energy Manifold, Zones 11, ps 600 kPa, Fluid temperature 2...70°C [36...158°F]
EM-ECQ-12F
Belimo Energy Manifold, Zones 12, ps 600 kPa, Fluid temperature 2...70°C [36...158°F]
EV230A-RE
Globe valve actuator (RetroFIT+), 2500 N, AC 100...240 V, Open/close, 3-point, 188 s, Stroke 50 mm, IP54, Terminals
EV230A-TPC
Globe valve actuator, 2500 N, AC 100...240 V, Open/close, 3-point, 150 s, Stroke 40 mm, IP54, Terminals with cable
EV24A-MOD
Globe valve actuator, 2500 N, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, 150 s (90...150 s), Stroke 40 mm, IP54
EV24A-MP-RE
Globe valve actuator (RetroFIT+), 2500 N, AC/DC 24 V, MP-Bus, 2...10 V, 188 s (113...188 s), Stroke 50 mm, IP54, Terminals
EV24A-MP-TPC
Globe valve actuator, 2500 N, AC/DC 24 V, MP-Bus, 2...10 V, 150 s (90...150 s), Stroke 40 mm, IP54, Terminals with cable
Design data: Design data