- Products (934)
- Discontinued Products (0)
- Documentation (0)
- General information (0)
R3050-58-S4
Characterised control valve, 3-way, DN 50, Internal thread, Rp 2", PN 25, ps 1600 kPa, Kvs 58 m³/h, Fluid temperature -10...120°C [14...248°F]
R404DK
Characterised control valve, 2-way, DN 10, External thread, G 3/4", PN 40, ps 2700 kPa, Kvs 0.3 m³/h, Fluid temperature 2...130°C [36...266°F]
R405DK
Characterised control valve, 2-way, DN 10, External thread, G 3/4", PN 40, ps 2700 kPa, Kvs 0.4 m³/h, Fluid temperature 2...130°C [36...266°F]
R406DK
Characterised control valve, 2-way, DN 10, External thread, G 3/4", PN 40, ps 2700 kPa, Kvs 0.63 m³/h, Fluid temperature 2...130°C [36...266°F]
R407DK
Characterised control valve, 2-way, DN 10, External thread, G 3/4", PN 40, ps 2700 kPa, Kvs 1 m³/h, Fluid temperature 2...130°C [36...266°F]
R408DK
Characterised control valve, 2-way, DN 10, External thread, G 3/4", PN 40, ps 2700 kPa, Kvs 1.6 m³/h, Fluid temperature 2...130°C [36...266°F]
R409
Characterised control valve, 2-way, DN 15, External thread, G 1", PN 40, ps 1600 kPa, Kvs 0.63 m³/h, Fluid temperature -10...100°C [14...212°F]
R409DK
Characterised control valve, 2-way, DN 10, External thread, G 3/4", PN 40, ps 2700 kPa, Kvs 2.5 m³/h, Fluid temperature 2...130°C [36...266°F]
R410
Characterised control valve, 2-way, DN 15, External thread, G 1", PN 40, ps 1600 kPa, Kvs 1 m³/h, Fluid temperature -10...100°C [14...212°F]
R411
Characterised control valve, 2-way, DN 15, External thread, G 1", PN 40, ps 1600 kPa, Kvs 1.6 m³/h, Fluid temperature -10...100°C [14...212°F]
R412
Characterised control valve, 2-way, DN 15, External thread, G 1", PN 40, ps 1600 kPa, Kvs 2.5 m³/h, Fluid temperature -10...100°C [14...212°F]
R412D
Characterised control valve, 2-way, DN 15, External thread, G 1", PN 40, ps 2700 kPa, Kvs 2.5 m³/h, Fluid temperature 2...130°C [36...266°F]
R413
Characterised control valve, 2-way, DN 15, External thread, G 1", PN 40, ps 1600 kPa, Kvs 4 m³/h, Fluid temperature -10...100°C [14...212°F]
R413D
Characterised control valve, 2-way, DN 15, External thread, G 1", PN 40, ps 2700 kPa, Kvs 4 m³/h, Fluid temperature 2...130°C [36...266°F]
R414
Characterised control valve, 2-way, DN 15, External thread, G 1", PN 40, ps 1600 kPa, Kvs 6.3 m³/h, Fluid temperature -10...100°C [14...212°F]
R414D
Characterised control valve, 2-way, DN 15, External thread, G 1", PN 40, ps 2700 kPa, Kvs 6.3 m³/h, Fluid temperature 2...130°C [36...266°F]
R417
Characterised control valve, 2-way, DN 20, External thread, G 1 1/4", PN 40, ps 1600 kPa, Kvs 4 m³/h, Fluid temperature -10...100°C [14...212°F]
R417D
Characterised control valve, 2-way, DN 20, External thread, G 1 1/4", PN 40, ps 2700 kPa, Kvs 6.3 m³/h, Fluid temperature 2...130°C [36...266°F]
R418
Characterised control valve, 2-way, DN 20, External thread, G 1 1/4", PN 40, ps 1600 kPa, Kvs 6.3 m³/h, Fluid temperature -10...100°C [14...212°F]
R418D
Characterised control valve, 2-way, DN 20, External thread, G 1 1/4", PN 40, ps 2700 kPa, Kvs 10 m³/h, Fluid temperature 2...130°C [36...266°F]
Design data: Design data