- Products (934)
- Discontinued Products (0)
- Documentation (0)
- General information (0)
EXT-OC-ZRN350
Insulation shell for valve R3.., DN 50, (Kvs ≤25 / 49)
only for non-condensing applications
EXT-OC-ZRN350G
Insulation shell for valve R3.., DN 50, (Kvs ≥40)
only for non-condensing applications
EXT-TT-1A
Open/close valve kit, 1" angled 90°
EXT-TT-1B
Open/close valve kit, 1" straight
EXT-TT-1C
Open/close valve kit for thermal energy meter, 1" angled 90°
EXT-TT-1D
Open/close valve kit for thermal energy meter, 1" straight
EXT-TT-1E
Open/close valve kit for thermal energy meter, 3/4" straight
EXT-TT-1F
Open/close valve kit for thermal energy meter, 3/4" angled 90°
MS-NMAE
Mounting kit for mixing valves with 12 mm round shaft
MS-NRA
Mounting kit for LK mixing valve
MS-NRB
Mounting kit for Barberi mixing valves
MS-NRC
Mounting kit for Honeywell/Centra DR..MA mixing valves
MS-NRC1
Mounting kit for Honeywell/Centra DRU.. mixing valves
MS-NRD
Mounting kit for Danfoss valves HRB, HRE
MS-NRE
Mounting kit for mixing valves with 12 mm round shaft
MS-NRE1
Mounting kit for ESBE mixing valves 3MG(A)/MGR/4HG and Thermomix mixing valves D15S..D32S
MS-NRE2
Mounting kit for Thermomix mixing valves D15...D32
MS-NRE3
Mounting kit for ESBE mixing valves 4MG(A) and Thermomix mixing valves C15S..C32S
MS-NRE4
Mounting kit for Thermomix mixing valves C15...C32
MS-NRE6
Mounting kit for ESBE mixing valves VRG/VRB/VRH
Design data: Design data