- Products (934)
- Discontinued Products (0)
- Documentation (0)
- General information (0)
ZR-004
Fixing bracket for 6-way valve DN 15/20
ZR-005
Fixing bracket for 6-way valve DN 25
ZR-EXT-01
Valve neck extension for ball valve DN 15...50
ZR-EXT-F05
Valve neck extension for ball valve DN 65...150, for butterfly valves up to DN 80
ZR2315
Pipe connector for ball valve with internal thread, DN 15, Rp 1/2", R 1/2"
ZR2320
Pipe connector for ball valve with internal thread, DN 20, Rp 3/4", R 3/4"
ZR2325
Pipe connector for ball valve with internal thread, DN 25, Rp 1", R 1"
ZR2332
Pipe connector for ball valve with internal thread, DN 32, Rp 1 1/4", R 1 1/4"
ZR2340
Pipe connector for ball valve with internal thread, DN 40, Rp 1 1/2", R 1 1/2"
ZR2350
Pipe connector for ball valve with internal thread, DN 50, Rp 2", R 2"
ZR24-2
Stem heater for ball valve DN 15...50, AC/DC 24 V, 20 W
ZR4510
Pipe connector for ball valve with external thread, DN 10, Rp 3/8", G 3/4"
ZR4515
Pipe connector for ball valve with external thread, DN 15, Rp 1/2", G 1"
ZR4515Q
Pipe connector for ball valve with external thread, DN 15, Rp 1/2", G 3/4"
ZR4520
Pipe connector for ball valve with external thread, DN 20, Rp 3/4", G 1 1/4"
ZR4520Q
Pipe connector for ball valve with external thread, DN 20, Rp 3/4", G 3/4"
ZR4525
Pipe connector for ball valve with external thread, DN 25, Rp 1", G 1 1/2"
ZR4532
Pipe connector for ball valve with external thread, DN 32, Rp 1 1/4", G 2"
ZR4540
Pipe connector for ball valve with external thread, DN 40, Rp 1 1/2", G 2 1/4"
ZR4550
Pipe connector for ball valve with external thread, DN 50, Rp 2", G 2 3/4"
Design data: Design data