FM065F-SZ
Flow sensor, AC/DC 24 V, DN 65, FS 9.6 l/s
- List price
- 11 881,00 SEK
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
- Product videos
- Details
Downloads
Product videos
Ultrasonic flow sensor
Inline flow sensors utilise ultrasonic transit-time technology to provide accurate and repeatable water-flow measurement. Their compact size and insensitivity to dirt make them ideal for use with HVAC chilled water, hot water and water/ glycol solutions at temperatures ranging from –20 to 120 °C.
Belimo Sensor Range
With a complete range of sensors, Belimo is now your single source for HVAC field devices.
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Electrical connection
- Cable
- Measured values
- Flow
- Output signal
- 0...10 V
- Full Scale
- 9.6 l/s
- Output Voltage [Range]
- 1 x 0...10 V, max. load 1 mA
- Fluid
- Water, water with glycol up to max. 50% vol.
- Valve size
- 65 mm
- Valve size
- 2 1/2 inch