• RetroFIT+ Partners
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
    Türkçe
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
  • TR EN
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
    • RetroFIT+ Partners
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
  3. Duct Sensors (Air)

20DTS-1P5



Learn more
Back to product category
20DTS-1P5

20DTS-1P5

Frost monitor active, Switch, 0...10 V, 0...15°C, Capillary 6 m, Auto or manual reset, LED

Parts included: mounting kit with 6 mounting brackets

List price
EUR 408,00
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
A-22D-A12

A-22D-A12

Mounting flange for frost guard 20DTS-.., Plastic

List price: EUR 25,40
Your price: ...
Add to Project List
Product videos

Belimo Sensor Range

With a complete range of sensors, Belimo is now your single source for HVAC field devices.

Play now Share via email
Details

Specifications

Voltage AC/DC
AC 24 V
Electrical connection
Terminals
Measured values
  • Temperature
  • Frost
Output signal
  • Switch
  • 0...10 V
Measuring range temperature
  • 0...15°C [32...59°F]
  • Default setting: 5°C [41°F]
Output signal temperature switch note
Max. switching current 6(2) A @ AC 230 V / 6 A @ DC 24 V
Output signal active note
  • Temperature sensor: 0...10 V (≙ 0...15°C)
  • Valve control: 0...10 V (max. 1 mA)
Display type
LED

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Safety Notes General conditions of sales and delivery Change privacy settings Imprint
+90 532 438 32 24
BELIMO Türkiye Otomasyon A.Ş., Serifali Mh. Hendem Cad. No: 38 Kesir Plaza Kat: 4, 34775 Ümraniye / İstanbul (Türkiye)