• RetroFIT+ Partners
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
    Türkçe
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
  • TR EN
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
    • RetroFIT+ Partners
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
  3. Ball Valves

R3015-BL1



Learn more
Back to product category
R3015-BL1

R3015-BL1

Changeover ball valve, 3-way, L-bore, DN 15, Internal thread, Rp 1/2", PN 40, ps 1600 kPa, Kvs 5.5 m³/h, Fluid temperature -10...100°C [14...212°F]

For optimum energy efficiency in heating applications, we recommend using our corresponding insulation shells. 
The suitable insulating shell can be found in the accessories for this product.

List price
EUR 136,00
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
  • Actuator selection
  • Downloads
  • Accessories
  • Details
Actuator selection
Actuator parameters
Suitable actuators for Requesting actuators for R3015-BL1
Configurable
Please select the required variant

Choose how the valve-actuator combination should be delivered

Would you like a pipe connector?
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
    EXT-OC-ZRN315G

    EXT-OC-ZRN315G

    Insulation shell for valve R3.., DN 15, (Kvs ≥2.5)
    only for non-condensing applications

    List price: EUR 35,30
    Your price: ...
    Add to Project List
    ZR-EXT-01

    ZR-EXT-01

    Valve neck extension for ball valve DN 15...50

    List price: EUR 163,00
    Your price: ...
    Add to Project List
    ZR2315

    ZR2315

    Pipe connector for ball valve with internal thread, DN 15, Rp 1/2", R 1/2"

    List price: EUR 15,40
    Your price: ...
    Add to Project List

    Electrical accessory

    ZR24-2

    ZR24-2

    Stem heater for ball valve DN 15...50, AC/DC 24 V, 20 W

    List price: EUR 129,00
    Your price: ...
    Add to Project List
    Details

    Specifications

    Pattern
    3-way
    Kvs
    5.5 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Fluid temperature
    -10...100°C [14...212°F]
    Fluid temperature note
    • At a fluid temperature of -10...2°C, a stem heater or a valve neck extension is recommended.
    • The allowed fluid temperature can be limited, depending on the type of actuator. Limitations can be found in the respective data sheets of the actuators.
    Close-off pressure
    500 kPa
    Differential pressure note
    200 kPa for low-noise operation
    Leakage rate {Tools}
    Air-bubble tight, leakage rate A
    Pipe connection
    Internal thread

    Welcome to Belimo {{js-currentCountryName}}

    {{js-currentCountryText}}
    Contact Us Privacy Policy Safety Notes General conditions of sales and delivery Change privacy settings Imprint
    +90 532 438 32 24
    BELIMO Türkiye Otomasyon A.Ş., Serifali Mh. Hendem Cad. No: 38 Kesir Plaza Kat: 4, 34775 Ümraniye / İstanbul (Türkiye)