• Instructions for Webshop
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
    • General conditions of sales and delivery
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
    • Instructions for Webshop
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
    • General conditions of sales and delivery
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
  3. Ball Valves

R3032-BL2/LRF230-S-O/Z



Learn more
Back to product category
R3032-BL2/LRF230-S-O/Z

R3032-BL2/LRF230-S-O/Z

Changeover ball valve, 3-way, L-bore, DN 32, Internal thread, Rp 1 1/4", PN 40, ps 1600 kPa, Kvs 9 m³/h, Fluid temperature -10...100°C [14...212°F]
Rotary actuator fail-safe NO, 4 Nm, AC 100...240 V, Open/close, 75 s, 2x SPDT, IP54
Actuator supplied separately
3 pipe connectors ZR2332 supplied separately

List price
£640.70
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
EXT-OC-ZRN332

EXT-OC-ZRN332

Insulation shell for valve R3.., DN 32
only for non-condensing applications

List price: £37.10
Your price: ...
Add to Project List
ZR-EXT-01

ZR-EXT-01

Valve neck extension for ball valve DN 15...50

List price: £136.00
Your price: ...
Add to Project List
ZR2332

ZR2332

Pipe connector for ball valve with internal thread, DN 32, Rp 1 1/4", R 1 1/4"

List price: £26.90
Your price: ...
Add to Project List

Electrical accessory

ZR24-2

ZR24-2

Stem heater for ball valve DN 15...50, AC/DC 24 V, 20 W

List price: £107.00
Your price: ...
Add to Project List
Details

Specifications

Valve specifications

Pattern
3-way
Kvs
9 m³/h
Fluid
Chilled and hot water, water with glycol up to max. 50% vol.
Fluid temperature
-10...100°C [14...212°F]
Fluid temperature note
  • At a fluid temperature of -10...2°C, a stem heater or a valve neck extension is recommended.
  • The allowed fluid temperature can be limited, depending on the type of actuator. Limitations can be found in the respective data sheets of the actuators.
Close-off pressure
500 kPa
Differential pressure Δpmax
350 kPa
Differential pressure note
200 kPa for low-noise operation
Leakage rate {Tools}
Air-bubble tight, leakage rate A
Pipe connection
Internal thread

Actuator specifications

Voltage AC/DC
AC 100...240 V
Power consumption (running)
3.5 W
Power consumption (holding)
2 W
Power Consumption For Wire Sizing
6.5 VA
Auxiliary switches
2x SPDT
Connection Supply Control
Cable 1 m, 2x 0.75 mm²
Connection Auxilary Switch
Cable 1 m, 6x 0.75 mm²
Control type
Open/close
Protection category
IP54

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Safety Notes General conditions of sales and delivery Change privacy settings Imprint
+44 1932 260460
Subscribe to newsletter
BELIMO Automation UK Ltd., Shepperton Business Park, Govett Avenue, Middlesex, TW17 8BA, Shepperton (Great Britain)