3. Ball Valves

K232B



Learn more
Back to product category
K232B

K232B

Open/close ball valve, 2-way, DN 32, Internal thread, Rp 1 1/4", PN 25, ps, Kvs 84 m³/h, Fluid temperature -15...90°C [5...194°F]

List price
171,00 €
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
Suitable actuators for Requesting actuators for K232B
Configurable
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
    84 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Flow temperature
    -15...90°C [5...194°F]
    Pipe connection
    Internal thread