H764N



Learn more
Back to product category
H764N

H764N

Globe valve, 3-way, DN 65, Flange, PN 16, ps 1600 kPa, Kvs 58 m³/h, Fluid temperature -10...120°C [14...248°F]

List price
915,00 €
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
Suitable actuators for Requesting actuators for H764N
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
    ZH765

    ZH765

    Blanking flange PN 16 for globe valve DN 65

    List price: 88,10 €
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
    ZH24-1-B

    ZH24-1-B

    Stem heater for valves DN 65...250, AC/DC 24 V, 60 W

    List price: 316,00 €
    Your price: ...
    Add to Project List
    Details

    Specifications

    Pattern
    3-way
    kvs
    58 m³/h
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
    A – AB: equal percentage; B – AB: linear