3. Butterfly Valves

D6600NL+SY12-230A-3-T



Learn more
Back to product category
D6600NL+SY12-230A-3-T

D6600NL+SY12-230A-3-T

Butterfly valve, 2-way, DN 600, Lug types PN 16, ps 1600 kPa, Kvs 10900 m³/h, Kvmax 37300 m³/h, Fluid temperature -10...120°C [14...248°F]
Rotary actuator, 3500 Nm, AC 230 V, Open/close, 3-point, 76 s, 2x SPDT, IP67, F16, Terminals
Actuator fitted, incl. linkage ZSY-902

In case the products are ordered individually, the accessory ZSY-.. is not included and has to be ordered in addition.


See "Mechanical accessories".

List price
32.643,09 €
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
Hydronic schemes
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
ZD6N-S600

ZD6N-S600

Worm gear for butterfly valves DN 600

List price: 1.848,00 €
Your price: ...
Add to Project List
ZSY-902

ZSY-902

Mounting/adapter kit for BFV D6600N/NL + SY10-12

List price: 1.184,00 €
Your price: ...
Add to Project List
Product videos

Butterfly valves and actuators

Play now Share via email

Butterfly valves for control applications

Play now Share via email
Details

Specifications

Valve specifications

Pattern
2-way
kvs
10900 m³/h
Fluid
Water, water with glycol up to max. 50% vol.
Flow temperature
-10...120°C [14...248°F]
Close-off pressure
1000 kPa
Flow characteristic {Tools}
0...100%: S-form; 0...60%: equal percentage
Leakage rate {Tools}
Tight, leakage rate A
Pipe connection
Flange

Actuator specifications

Voltage AC/DC
AC 230 V
Power consumption (running)
424 W
Power Consumption For Wire Sizing
460 VA
Auxiliary switches
2x SPDT
Connection Supply Control
Terminals 2.5 mm² (Wire 2x 1.5 mm² or 1x 2.5 mm²)
Control type
  • Open/close
  • 3-point
Protection category
IP67