3. Butterfly Valves

D6350NL



Learn more
Back to product category
D6350NL

D6350NL

Butterfly valve, 2-way, DN 350, Lug types PN 16, ps 1600 kPa, Kvs 3010 m³/h, Kvmax 10300 m³/h, Fluid temperature -20...120°C [-4...248°F]

List price
2.596,00 €
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
  • Actuator selection
  • Downloads
  • Accessories
  • Product videos
  • Details
Actuator selection
Actuator parameters
Suitable actuators for Requesting actuators for D6350NL
Configurable
Please select the required variant

Choose how the valve-actuator combination should be delivered

Would you like a pipe connector?
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
    Hydronic schemes
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
    ZD6N-S350

    ZD6N-S350

    Worm gear for butterfly valves DN 350

    List price: 403,00 €
    Your price: ...
    Add to Project List
    ZSY-703

    ZSY-703

    Mounting/adapter kit for BFV D6350N/NL + SY7

    List price: 831,00 €
    Your price: ...
    Add to Project List
    Product videos

    Butterfly valves and actuators

    Play now Share via email

    Butterfly valves for control applications

    Play now Share via email
    Details

    Specifications

    Pattern
    2-way
    kvs
    3010 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Flow temperature
    -20...120°C [-4...248°F]
    Flow characteristic {Tools}
    0...100%: S-form; 0...60%: equal percentage
    Leakage rate {Tools}
    Tight, leakage rate A