2. Tools & Apps

Device Configuration

  • Flow Capacity Tool
  • Multi-Function Technology
  • PC Tool
  • Handheld Programming
Flow Capacity Tool

Flow Capacity Application Tool

A Quick and Efficient Way to Adjust Cv/GPM

Belimo ZoneTight Zone Valves offer the option to field adjust to the desired flow to meet system design requirements. With the online Flow Capacity Application Tool, select your valve model; enter your desired Cv and Delta P for pressure dependent valves or GPM for pressure independent valves, and click submit. It is that easy.

 

The flow capacity tool is incorporated into the SelectPro online and offline versions.

  • Belimo ZoneTight Brochure (pdf - 2.01 MB)
Multi-Function Technology

Multi-Function Technology

Allows Various Programing and Feedback Signals with Belimo MFT Models

Multi-Function Technology, only from Belimo, allows you to create custom solutions for individual applications using the same programmable actuator. You can also modify voltage control, time proportional control, floating point, on/off, and feedback signals. In addition, MFT makes it easy to set parameters for running time, mechanical working range, address, status, and diagnostics.

  • MFT_Act_Valves.pdf (pdf - 17.75 MB)
  • ZIP-USB-ZTH US Driver (zip - 1.86 MB)
PC Tool

PC-Tool

Mitteilung

Das PC-Tool wird nicht mehr aktualisiert und unterstützt keine neuen Produkte oder Windows-Versionen nach Windows 10. Alle wichtigen Funktionen des Tools wurden in den Belimo Assistant 2 integriert, um so den Nutzern Kontinuität und noch bessere Funktionen zu bieten. Wenn Sie Fragen haben, kontaktieren Sie bitte Ihre lokale Vertriebsorganisation von Belimo.

Das PC-Tool ist eine universelle Softwareapplikation für die Einrichtung, Inbetriebnahme, Überwachung und Analyse der Kommunikation mit Antrieben von Belimo.

  • PC-Tool MFT-P, V3.14, Full Version (zip - 135.55 MB)
  • PC-Tool User Manual (pdf - 6.49 MB)
Handheld Programming

Handheld Programming Device

Simple Diagnostics and Testing

The ZTH handheld device directly connects to the Belimo Multi-Function Technology (MFT) series actuator offering the ability to quickly change the parameters of the actuator, such as control input, control feedback, runtime, and minimum and maximum values.

  • ZIP-USB-ZTH US Driver (zip - 1.86 MB)
  • ZTH US Tool V02 (Download) (zip - 2.44 MB)
  • ZTH Handheld Tool Brochure (pdf - 431 KB)