български
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
  • BG EN
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
  3. Valve Actuators

TRY230



Learn more
Back to product category
TRY230

TRY230

Rotary actuator, 2 Nm, AC 100...240 V, Open/close, 3-point, 35 s, IP40
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
AC 100...240 V
Power consumption (running)
1.5 W
Power Consumption For Wire Sizing
2.5 VA
Connection Supply Control
Cable 1 m, 3x 0.75 mm²
Control type
  • Open/close
  • 3-point
Protection category
IP40

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Safety Notes General terms and conditions Imprint
+359 2 952 34 70
Subscribe to newsletter
BELIMO Bulgaria Ltd., Balchik 6 Street, Office 1-2, 1612 Sofia (Bulgaria)